MP6531A

新产品
5V - 60V, Three-Phase, Brushless, DC Motor Pre-Driver with Separate HS/LS Control


咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP6531A is a gate driver IC designed for three-phase, brushless, DC motor driver applications. The MP6531A is capable of driving three half-bridges consisting of six N-channel power MOSFETs up to 60V. The MP6531A uses a bootstrap capacitor to generate a supply voltage for the high-side MOSFET driver. An internal trickle-charge circuit maintains a sufficient gate driver voltage at 100% duty cycle. Internal safety features include programmable over-current protection (OCP), adjustable dead-time control, under-voltage lockout (UVLO), and thermal shutdown. The MP6531A is available in 28-pin TSSOP-EP (9.7mmx6.4mm) and QFN-28 (4mmx4mm) packages with exposed thermal pads on the back.

产品特性

  • Wide 5V to 60V Input Voltage Range
  • Bootstrap Gate Driver with Trickle-Charge Circuit Supports 100% Duty Cycle Operation
  • Low-Power Sleep Mode for Battery-Powered Applications
  • Programmable Over-Current Protection of the External MOSFETs
  • Adjustable Dead-Time Control to Prevent Shoot-Through
  • Thermal Shutdown and UVLO Protection
  • Fault Indication Output
  • Thermally Enhanced Surface-Mounted Packages

技术参数

  • Isink/source (A)1/0.7
  • Number of Half-Bridges1
  • GradeCatalog
  • PackageQFN-28 (4x4), TSSOP28 EP
  • Vin (max) (V)60
  • Vin (min) (V)5