MP6530

正在供货

60V 3-Phase BLDC Motor Pre-Driver



了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MP6530 is a gate driver IC designed for three-phase brushless DC motor driver applications. It is capable of driving three half bridges consisting of 6 N-channel power MOSFETs up to 60V.
The MP6530 uses a bootstrap capacitor to generate a supply voltage for the high-side MOSFET driver. An internal trickle-charge circuit maintains sufficient gate driver voltage at 100% duty cycle.
Internal safety features include programmable over-current protection, adjustable dead-time control, UVLO, and thermal shutdown. 
The MP6530 is available in 28-pin, 9.7mm×6.4mm TSSOP-EP and 4mmx4mm QFN-28 package with an exposed thermal pad on the back.

产品特性

  • Wide 5V to 60V Input Voltage Range
  • Bootstrap Gate Driver with Trickle-Charge Circuit Supports 100% Duty Cycle Operation
  • Low-Power Sleep Mode for Battery-Powered Applications
  • Programmable Over-Current Protection of External MOSFETs
  • Adjustable Dead-Time Control to Prevent Shoot-Through
  • Thermal Shutdown and UVLO Protection
  • Fault Indication Output
  • Thermally Enhanced Surface-Mount Package

技术参数

  • Isink/source (A)1 / 0.8
  • Number of Half-Bridges3
  • Hall InputNo
  • GradeCatalog
  • PackageQFN-28 (4x4), TSSOP28 EP
  • Vsw (max) (V)60
  • Vin (max) (V)60
  • 最小输入电压5

5V to 60V, Three - Phase Brushless DC Motor Pre-Driver Evaluation Board

The EVKT6530 is an evaluation board for the MP6530, a three-phase BLDC motor pre-driver.

The EVKT6530 operates from a supply voltage of up to 60V. It is configured to drive 3 half bridges consisting of 6 N-channel Power MOSFETs. The rotor position information is provided by the Hall sensors assembled in the motor. Motor speed and direction are controlled by an on-board microcontroller.

US$ 100.00 + tax