MP6520

新产品
8V to 32V, 1.5A, Stepper Motor Driver with Integrated MOSFETs


咨询工程师或询价

产品描述

The MP6520 is a stepper motor driver with a built-in microstepping translator. The MP6520 operates from a supply voltage of up to 32V and can deliver a motor current of up to 1.5A. The MP6520 can operate a bipolar stepper motor in full-, half-, quarter-, and eighth-step modes. The MP6520 has a fixed 3.3V reference output, which allows it to operate without a separate logic power supply. Full protection features include over-current protection (OCP), input over-voltage protection (OVP), under-voltage lockout (UVLO), and thermal shutdown. The MP6520 is available in a QFN-28 (4mmx5mm) package with an exposed thermal pad.

产品特性

  • Wide 8V to 32V Input Voltage Range
  • Two Internal Full-Bridge Drivers
  • Low On Resistance (HS: 300mO; LS: 300mO)
  • No Control Power Supply Required
  • Simple Logic Interface
  • Compatible with 3.3V and 5V Logic
  • Full-, Half-, Quarter-, and Eighth-Step Functionality
  • 1.5A Maximum Output Current
  • Adjustable Mixed Decay Ratio
  • Over-Current Protection (OCP)
  • Input Over-Voltage Protection (OVP) Function
  • Thermal Shutdown and Under-Voltage Lockout (UVLO) Protection
  • Fault Indication Output
  • Available in a QFN-28 (4mmx5mm) Package

技术参数

  • Control InterfaceIndexer
  • Step Mode1, 1/2, 1/4, 1/8
  • GradeCatalog
  • PackageQFN-28 (4x5)
  • Iout (max) (A)1.5
  • Vin (max) (V)32
  • Vin (min) (V)8