MP6519

新产品

2.5V - 28V, 5A, H-Bridge Current Regulator



了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MP8060 is a configurable dual channel full-bridge or quad channel half-bridge used as the output stage of a Class-D audio amplifier. Each full-bridge can be driven independently as stereo single ended audio amplifiers or driven complementary in a bridge tied load (BTL) audio amplifier configuration.
The MP8060 features a low current shutdown mode, standby mode, input under voltage protection, thermal shutdown and fault flag signal output. All channels of drivers interface with standard logic signals.
The MP8060 is available in a 32 lead QFN 5X5 package.

产品特性

  • 3.5A Peak Current Output
  • Up to 600KHz Switching Frequency
  • Integrated Power 0.4Ω Switches
  • 30ns Switch Dead Time
  • All Switches have Over-Current Protection
  • Internal Under Voltage Protection
  • Internal Thermal Protection
  • 2.6mA Operating Current
  • Fault Output Flag
  • Single Ended: 4W/Channel at 16V, 8Ω Load
  • Bridge Tied Load Output Power: 16W/Channel at 16V, 8Ω Load

技术参数

  • Number of Half-Bridges2
  • Control InterfacePWM
  • PackageQFN-19 (3x3)
  • GradeCatalog
  • Iout (max) (A)5
  • Vin (max) (V)28
  • 最小输入电压2.5

5A, 28V, H-Bridge Current Regulator Evaluation Board

The EV6519-Q-00A is an evaluation board for the MP6519, a monolithic, step-down, current-source driver. It operates from a supply voltage of up to 28V and can deliver current up to 5A.

The four integrated MOSFET H-bridge control provide a fast dynamic load response and an ultra-high efficiency solution. For ease of use, the output polarity can be controlled by pulling MODE high or low.

Full Protection features include load open, load-short protection, OCP, OTP, OVP.

US$ 100.00 + tax