MP6516

新产品

5.4V - 35V, 2.8A, H-Bridge Motor Driver in TSSOP16-EP



了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MP6516 is an H-bridge motor driver that operates from a supply voltage up to 35V and delivers a motor current up to 2.8A. Typically, the MP6516 is used to drive a DC brush motor. For the MP6516, control of each half-bridge is independent, using IN1, IEN1, IN2, and EN2 pins.

An internal current-sensing circuit provides an output voltage proportional to the load current. The MP6516 also has cycle-by-cycle current regulation and limiting. These features do not require the use of a low-ohm shunt resistor.

Full protection features include over-current protection (OCP), input over-voltage protection (OVP), under-voltage lockout (UVLO), and thermal shutdown.

The MP6516 is available in a 16-pin TSSOP-EP (5.0mmx6.4mm) with an exposed thermal pad.

产品特性

  • Wide 5.4V to 35VInputVoltageRange
  • 2.8APeak Output Current
  • ½-H control, input logic (INx, ENx)
  • Internal Full H-Bridge Driver
  • Cycle-by-cycle Current Regulation / Limit
  • Low On Resistance (HS:250mΩ, LS:250mΩ)
  • Simple, Versatile Logic Interfaces
  • 3.3V and 5V Compatible Logic Supply
  • Over-Current Protection (OCP)
  • Over-Voltage Protection (OVP)
  • Thermal Shutdown
  • Under-Voltage Lockout (UVLO)
  • Fault Indication Output
  • Available in a Thermally Enhanced Surface-Mounted TSSOP-16 EP Package

技术参数

  • Number of Half-Bridges2
  • Control InterfacePWM
  • PackageTSSOP16 EP
  • GradeCatalog
  • Iout (max) (A)2.8
  • Vin (max) (V)35
  • Vin (min) (V)5.4

2A, 35V, H-Bridge Motor Driver Evaluation Board

The EV6516-F-00A is an evaluation board for the MP6516, an H-Bridge motor driver.

It operates from a supply voltage of up to 35V and can deliver motor current up to 2A. The input control signals for the MP6516 are applied through the connector on the board.

US$ 75.00 + tax