MP6513

新产品
2.5V - 21V, 0.8A, H-Bridge Motor Driver in a TSOT23-6


了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MP6513 is an H-bridge motor driver used for driving reversible motors, which can drive one DC motor, one winding of a stepper motor, or other loads. The H-bridge consists of four N-channel power MOSFETs. An internal charge pump generates the necessary gate-drive voltages. The MP6513 operates on a motor power supply voltage from 2.5V to 21V, which can supply an output current of up to 0.8A according to the logic control. The MP6513 is controlled by two input pins. The two on/off inputs determine the output mode: forward, reverse, coast, or brake. Very low standby circuit current can be achieved when inputs 1 and 2 are both at a low level. Full protection features include over-current protection (OCP), short-circuit protection (SCP), under-voltage lockout (UVLO), and over-temperature protection (OTP). The MP6513 requires a minimum number of readily available, standard, external components and is available in a TSOT23-6 package.

产品特性

  • Wide 2.5V to 21V Operating Input Range
  • 0.8A Maximum Output Current
  • Low MOSFET On Resistance (HS: 500mO; LS: 500mO)
  • Forward, Reverse, Coast, or Brake Output Modes
  • Low Standby Circuit Current when Inputs 1 and 2 are Both Low
  • Thermal Shutdown
  • Internal Charge Pump
  • Cycle-by-Cycle Over-Current Protection (OCP)
  • Short-Circuit Protection (SCP)
  • Available in a TSOT23-6 Package

技术参数

  • Number of Half-Bridges2
  • Control InterfacePWM
  • PackageTSOT23-6
  • GradeCatalog
  • Iout (max) (A)0.8
  • Vin (max) (V)21
  • 最小输入电压2.5

0.8A, 21V Full H-Bridge Motor Driver Evaluation Board

The EV6513-J-00A is an evaluation board for the MP6513GJ, Is a full-H-bridge motor driver used for driving reversible motors, which can drive one dc motor or one winding of a stepper motor or other loads.

It operates from a supply voltage range of 2.5V to 21V and can deliver motor current up to 0.8A.

The input control signals for the MP6513GJ are applied through the connector.

US$ 50.00 + tax



0.6A, 5.5V Full H-Bridge Motor Driver Evaluation Board

The EV6513L-J-00A is an evaluation board for the MP6513LGJ, Is a full-H-bridge motor driver used for driving reversible motors, which can drive one dc motor or one winding of a stepper motor or other loads.

It operates from a supply voltage range of 2.5V to 5.5V and can deliver motor current up to 0.6A.

The input control signals for the MP6513LGJ are applied through the connector.

US$ 50.00 + tax