MP6510

正在供货

1.2A Single-Phase Brushless DC Motor Driver



咨询工程师或询价

产品描述

The MP6510 is a single-phase, brushless, DC motor driver with integrated power MOSFETs. It drives single-phase brushless DC motors. The input voltage ranges from 4.5V to 16V, with a maximum output current of 1.2A at room temperature. The MP6510 controls the rotational speed either through the input voltage or the PWM signal. Other features include selectable minimum rotational speed, a rotational-speed indicator, built-in input over-voltage protection, built-in locked-rotor protection, locked-rotor state indicator, thermal shutdown, and 1.2V integrated Hall bias voltage. The MP6510 is available in a 5.0mm×6.4mm TSSOP16 package.

产品特性

  • 4.5V-to-16V Operating Voltage
  • Integrated Power MOSFETs (HS: 370mΩ; LS: 230mΩ)
  • Maximum Output Current 1.2A
  • Low Quiescent Current (Not including Hall Sensor) of 1.4mA
  • Speed Control via Input Voltage or PWM Signal
  • Programmable Minimum Speed
  • Rotational Speed Indicator
  • Locked-Rotor Indicator
  • Locked-Rotor Protection and Automatic Recovery
  • Thermal Protection and Automatic Recovery
  • Built-in Input OVP and Automatic Recovery
  • Hall Bias Voltage(1.2V) Integrated;
  • Available in a 5mm×6.4mm TSSOP16 Package

技术参数

  • Number of Half-Bridges2
  • Hall InputYes
  • GradeCatalog
  • Iout (max) (A)1.2
  • Vin (max) (V)16
  • 最小输入电压4.5
  • PackageTSSOP16 EP