MP6508

正在供货
1.2A Bipolar Stepper Motor Driver


了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MP6508 is a bipolar stepper-motor driver with dual, built-in full-bridges consisting of N-channel power MOSFETs. It operates from a supply voltage ranging from 2.7V to 18V and can deliver motor current up to 1.2A per channel. The Internal safety features include over-current protection(OCP), under-voltage lockout protection(UVLO) and thermal shutdown. A fault output flag is available to indicate OCP and thermal shutdown. The MP6508 comes in both 16-pin, 5.0mmx6.4mm TSSOP-EP and 4mmx4mm QFN package with an exposed thermal pad on the backside.

产品特性

  • Wide 2.7V to 18V Input Voltage Range
  • Two Internal Full Bridge Drivers
  • Low On Resistance(HS:250mO; LS:250mO)
  • Internal Charger Pump for the High-Side Driver
  • Low Quiescent Current:1.6mA
  • Low Sleep Current: 1uA
  • Over-Current Protection
  • Thermal Shutdown and UVLO Protection
  • Fault Indication Output
  • Thermally-Enhanced Surface-Mount Package

技术参数

  • Number of Half-Bridges4
  • Control InterfacePWM
  • PackageQFN-16 (4x4), TSSOP16 EP
  • Step Mode1, 1/2
  • GradeCatalog
  • Iout (max) (A)1.2
  • Vin (max) (V)18
  • Vin (min) (V)2.7

1.2A, 18V, Bipolar Stepper Motor Driver Evaluation Board

The EV6508GF-00A is an evaluation board for the MP6508GF, a bipolar stepper motor driver with dual, built-in full-bridges consisting of N-channel power MOSFETs.

It operates from a supply voltage range of 2.7V to 18V, and can deliver output current up to 1.2A per channel. The safety features include sinking and sourcing current limits implemented with external sensors, under-voltage lockout and thermal shutdown. An over-temperature output flag is available to indicate thermal shutdown.

The EV6508GF-00A is a fully assembled and tested PCB. The input control signals for the MP6508GF are applied through the connector or generated on board. It can drive a bipolar stepper motor with both full step and half step mode. It also can drive two independent DC motors.

US$ 75.00 + tax