MP6506

正在供货
500mA Bipolar Stepper Motor Driver without Current Sense


咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP6506 is a bipolar stepper-motor driver with dual, built-in full-bridges consisting of N-channel power MOSFETs. It operates from a supply voltage range of 2.7V to 15V, and can deliver motor current up to 500mA per channel. The internal safety features include under-voltage lockout and thermal shutdown. An over-temperature output flag is available to indicate thermal shutdown. The MP6506 is available in a 3mm×3mm QFN package with an exposed thermal pad on the back.

产品特性

  • Wide 2.7V-to-15V Input Voltage Range
  • Two Internal Full-Bridge Drivers
  • Low MOSFET On Resistance (HS: 500mO; LS: 500 mO)
  • Internal Charge Pump for the High-Side Driver
  • Low Quiescent Current: 1.1mA
  • Low Sleep Current: 1µA
  • Thermal Shutdown and Under-Voltage Lockout Protection
  • Over-Temperature Output Flag
  • Thermally-Enhanced Surface-Mount Package

技术参数

  • Number of Half-Bridges4
  • Control InterfacePWM
  • PackageQFN-16 (3x3)
  • Step Mode1, 1/2
  • GradeCatalog
  • Iout (max) (A)0.5
  • Vin (max) (V)15
  • Vin (min) (V)2.7