MP6501A

新产品
2.5A Bipolar Stepper Motor Driver


了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MP6501A is a stepper motor driver with a built-in micro stepping translator. It operates from a supply voltage of up to 35V and can deliver motor current up to 2.5A. The MP6501A can operate a bipolar stepper motor in full-, half-, quarter-, and eighth- step modes. Internal safety features include over-current protection, input over-voltage protection, UVLO and thermal shutdown. The part has a fixed 3.3V reference output, which allows it to operate without any control power supply and work with any microcontroller. Ron of the switches is as low as 230mO. Current sensing is done by external resistors. The MP6501A comes in a space-saving TSSOP-28 package with exposed thermal pad.

产品特性

  • Wide 8.5V to 35V Input Voltage Range
  • Two Internal Full Bridge PWM Converters
  • Low On Resistance(HS:220mO; LS:220mO)
  • No Control Power Supply Required
  • Simple Logic Interface
  • 3.3 and 5 V Compatible Logic Supply
  • Full-, Half-, Quarter-, and Eighth- Step Functionality
  • 2.5A Maximum Output Current
  • Adjustable Mixed Decay Ratio
  • Over-Current Protection
  • Input OVP Function
  • Thermal Shutdown and UVLO Protection
  • Space-saving TSSOP-28 EP Package
  • Fault Indication Output

技术参数

  • Control InterfaceIndexer
  • Step Mode1, 1/2, 1/4, 1/8
  • GradeCatalog
  • PackageTSSOP28 EP
  • Iout (max) (A)2.5
  • Vin (max) (V)35
  • Vin (min) (V)8.5

2.5A, 35V Bipolar Stepper Motor Driver Evaluation Kit

The MP6501AGF demo board is a customized evaluation board for a stepper motor driver with a built-in micro-stepping translator.

The MP6501AGF demo board operates from a supply voltage of up to 35V and delivers motor current up to 2.5A. It operates a bipolar stepper motor in full-, half-, quarter-, eighth-, and sixteenth- step modes by setting the MS3, MS2, and MS1. The input control signals and reference voltage are applied through the connector or generated on the board.

US$ 100.00 + tax