MP6500

新产品

2.5A Bipolar Stepper Motor Driver with Internal Current Sense



咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP6500 is a stepper motor driver with a built-in translator and current regulation. Current sensing is internal, requiring no external sense resistors. High integration and a small QFN package make the MP6500 a space-saving and cost-effective solution for bipolar stepper motor drives. 

The MP6500 operates from a supply voltage of up to 35V and can deliver motor current up to 2.5A, depending on the package and thermal conditions. The MP6500 can operate a bipolar stepper motor in full-, half-, quarter-, or eighth-step modes. Internal safety features include over-current protection (OCP), input over-voltage protection (OVP), under-voltage lockout (UVLO), and thermal shutdown. 

The MP6500 is available in QFN-24 (5mmx5mm) and TSSOP-28 EP packages.

产品特性

  • Wide 4.5V to 35V Input Voltage Range
  • Two Internal Full-Bridge Drivers
  • Internal Current Sensing and Regulation
  • Low On Resistance (HS: 170mΩ; LS: 150mΩ)
  • No Control Power Supply Required
  • Simple Logic Interface
  • 3.3V and 5V Compatible Logic Supply
  • Step Modes from Full-Step to ⅛-Step
  • 2.5A Output Current
  • Automatic Current Decay
  • Over-Current Protection (OCP)
  • Input Over-Voltage Protection (OVP) Function
  • Thermal Shutdown and Under-Voltage Lockout (UVLO) Protection
  • Fault Indication Output
  • Space-Saving QFN-24 (5mmx5mm) and Thermally Enhanced 24-Pin TSSOP Packages

技术参数

  • Control InterfaceIndexer
  • Step Mode1, 1/2, 1/4, 1/8
  • GradeCatalog
  • PackageQFN-24 (5x5), TSSOP28 EP
  • Iout (max) (A)2.5
  • Vin (max) (V)35
  • Vin (min) (V)4.5