MP6400

正在供货

low quiescent current programmable-delay supervisory circuit, Reset Voltage can be Preset or Adjustable



了解更多我们的评估板套件
咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP6400 family is the microprocessor (µP) supervisory circuit which can monitor and provide reset function for system voltages from 0.4V. When either the SENSE voltage falls below its threshold (VIT) or the voltage of manual reset (MR ) is pulled to a logic low, the RESET signal will be asserted. The reset voltage can be factory-set for standard voltage rails from 0.9V to 5V, while the MP6400DG(J)-01 reset voltage is adjustable with an external resistor divider. When SENSE voltage and exceed their thresholds, is driven to a logic high after a user-programmable delay time. The MP6400 has a very low quiescent current of 1.6uA typically, which makes it ideal suitable for battery-powered applications. It provides a precision reference to achieve ±1% threshold accuracy. The reset delay time can be selected by a capacitor which is connected between CDELAY and GND, allowing the user to select any delay time from 2.1ms to 10s. 380ms delay time is selected by connecting the CDELAY pin to VCC, while 24ms delay time by leaving the CDELAY pin float. MP6400 is available in TSOT23 and 2×2mm 6-pin QFN packages.

产品特性

  • Fixed Threshold Voltages for Standard Voltage Rails From 0.9V to 5V and Adjustable Voltage From 0.4V are Available
  • Low Quiescent Current: 1.6uA Typ
  • Power-On Reset Generator with Adjustable
  • Delay Time: 2.1ms to 10s
  • High Threshold Accuracy: ±1% Typ
  • Manual Reset ( ) Input
  • Open-Drain Output
  • Immune to Short Negative SENSE Voltage
  • Guaranteed Reset Valid to VCC=0.8V
  • 6-Pin TSOT23 and 2×2mm QFN

技术参数

  • tdelay (ms)2.1-10000
  • GradeCatalog
  • PackageQFN-6 (2x2), TSOT23-6
  • VCC (max) (V)6
  • Vthreshold (typ) (V)0.4
  • Reset Threshold Accuracy (±%)1
  • Iq (typ) (µA)1.6
  • VCC (min) (V)1.8

评估板套件

了解这款套件

套件详情

The EV6400DG-00A is an evaluation board of MP6400. It is designed for voltage supervisory application with low quiescent current and programmable RESET delay time. The circuit monitors the sense voltage (Vsen) with Vcc from 1.8V to 6V. The MR (Manual Reset) function could introduce an external digital signal to control the RESET output. The RESET delay time could be programmed by the external capacitor.

The monitored voltage Vsen could be set from 0.4V through R1 and R2, and the delay time could be programmable from 2.1ms to 10s through C2. On the EV6400DG-00A, the monitored voltage is set at 3.3V and RESET delay time at 100ms.

US$ 25.00 + tax


参考资料