MP6232

正在供货

3.3V/5V, Dual-Channel 500mA Current-Limited Power Distribution Switches



咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP6231/MP6232 Power Distribution Switch features internal current limiting to prevent damage to host devices due to faulty load conditions. The MP6231/MP6232 analog switch has 85mΩ on-resistance and operates from 2.7V to 5.5V input. It is available with guaranteed current limits, making it ideal for load switching applications. The MP6231/MP6232 has built-in protection for both over current and increased thermal stress. For over current, the device will limit the current by changing to a constant current mode. As the temperature increases as a result of short circuit, then the device will shut off. The device will recover once the device temperature reduces to approx 120°C. The MP6231/MP6232 is available in 8-pin MSOP and SOIC package with exposed pad.

产品特性

  • 500mA Continuous Current
  • Accurate Current Limit
  • 2.7V to 5.5V Supply Range
  • 140uA Quiescent Current
  • 85mΩ MOSFET
  • Thermal-Shutdown Protection
  • Under-Voltage Lockout
  • 8ms FLAG Deglitch Time
  • No FLAG Glitch During Power Up
  • Reverse Current Blocking
  • Active High & Active Low Options
  • UL File # E322138

技术参数

  • Output DischargeNo
  • EnableActive Low
  • Fault FlagOver Current,Active Low
  • Ilimit (A)1.1
  • Rds(on) (mΩ)85
  • GradeCatalog
  • Channels2
  • Iq (typ) (µA)140
  • Iout (max) (A)0.5
  • Vin (max) (V)5.5
  • Vin (min) (V)2.7
  • PackageMSOP-8E, SOIC-8, SOIC-8E