MP5416

正在供货

5V PMIC with High-Efficiency 4.5A/4A/2.5A/2A Four Step-Down Converters, Five LDOs with I2C and OTP



了解更多我们的评估板套件
咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP5416-0001 is a complete power management solution that integrates four high-efficiency, step-down, DC/DC converters, five low-dropout regulators, and a flexible logic interface.
A constant-on-time (COT) control DC/DC converter provides fast transient response. The 1.5MHz default fixed switching frequency during continuous conduction mode (CCM) reduces the external inductor and capacitor values greatly. Full protection features include under-voltage lockout (UVLO), over-current protection (OCP), and thermal shutdown.
The output voltage is adjustable through the I2C bus or pre-set by the one-time programmable (OTP) function. The power on/off sequence is also programmable by the OTP or can be controlled through the I2C bus online.
The MP5416-0001 requires a minimal number of external components and is available in a space-saving, 28-pin QFN (4mmx4mm) package.

产品特性

  • Four High-Efficiency Step-Down Converters

Buck 1: 4.5A DC/DC Converter
Buck 2: 2.5A DC/DC Converter
Buck 3: 4A DC/DC Converter
Buck 4: 2A DC/DC Converter

  • Five Low-Dropout Regulators

One RTC Dedicated LDO
Four Low Noise LDOs
Two Separate Input Power Supplies
100mV Dropout at 300mA Load

  • System

I2C Bus and OTP
Power-On/-Off Button
Power-On Reset Output
Flexible Power-On/-Off Sequence via OTP
Flexible DC/DC, LDO On/Off via OTP
±4kV HBM and ±2kV CDM ESD Rating For All Pins

  • 2.8V to 5.5V Operating Input Range
  • Adjustable Switching Frequency
  • Programmable Forced PWM, Auto PFM/PWM
  • Hiccup Over-Current Protection (OCP)

技术参数

  • Vfb (V)3.3
  • Vin (min) (V)2.8
  • Vin (max) (V)5.5
  • Iq (typ) (mA)0.35
  • Regulated Outputs9
  • fsw (max) (kHz)2500
  • Step-Down DC/DC Controller0
  • Step-Down DC/DC Converter4
  • Step-Up DC/DC Controller0
  • Step-Up DC/DC Converter0
  • Internal LDO5
  • GradeCatalog
  • PackageQFN-28 (4x4)
  • LDO Current (A)0.1/0.3/0.3/0.3/0.3
  • Step-Down Converter Current (A)4.5/2.5/4.0/2.0
  • Special FeaturesI2C Interface, One-Time Programmable Memory
  • SS内部
  • PGYes

MP5416 Evaluation Kit 2.8-5.5V, Power Management IC with Four Buck Converters and 5 LDOs

The EVKT-5416 is an evaluation kit for the MP5416, a complete power management IC, which integrates four high-efficiency, step-down, DC/DC converters, five low-dropout regulators, and flexible system configurations via I2C. The kit allows for quick evaluation of the PMIC and offers One-Time Programming (OTP) capabilities, which allow users to program custom configurations, supporting a wide range of designs.  

US$ 75.00 + tax



5V Power Management IC Evaluation Board

The EV5416-R-00B is an evaluation board for MP5416, a complete power management solution which integrates four high efficiency step-down DC/DC converters, five low dropout regulators and flexible logic interface.

COT control DC/DC converter provides fast transient response. 1.5MHz default fixed switching frequency during CCM mode greatly reduces external inductor and capacitor value. Full protection features include UVLO, OCP and thermal shutdown.

Output voltage is adjustable through I2C bus or preset by OTP (One Time Programmable). The power on/off sequence is also programmable by OTP or can be controlled through I2C bus online.

The MP5416 requires a minimal number external components, and is available in space-saving 28-pin QFN28 (4x4mm) package. Electrical Specification.

US$ 25.00 + tax



I2C communication to configure, read, OTP and monitor system.

MP5416 I2C GUI with OTP allows full read and write access to the MP5416 registers through I2C. This GUI allows for full programming configuration to the MP5416 utilizing OTP. This software is designed to help you more easily use the MP5416 with I2C function.

Software Requirements:

Windows 7 or later

.NET Framework 4.0

Hardware Requirements:

PC with USB port

22.2 MB of available space



Communication Interface Device USB to I2C/PMBus

EVKT-USBI2C-02 is the evaluation kit that provides the USB to I2C port as well as PMBus capabilities. It is designed to work with MPS I2C and PMBus products, and Virtual Bench Pro, and I2C GUI tools.  Together with MPS Virtual Bench Pro and I2C GUI tools, it provides a quick and easy way to evaluate the performance of MPS digital products.

The EVKT-USBI2C-02 kit includes:

  • 1 USB to I2C communication device interface
  • 1 USB cable
  • 1 10-pin ribbon cable
  • 1 3-pin ribbon cable
  • Thumbdrive with datasheet and driver files

US$ 25.00 + tax