MP5022A

正在供货
12V, 3mO Rdson Hot-Swap protection Device with current monitoring and Controlled Ron Mode


咨询工程师或询价

产品描述

The MP5022A is a hot-swap protection device designed to protect circuitry on its output from transients on its input. It also protects its input from undesired shorts and transients coming from its output. At start up, in-rush current is limited by the slew rate at the output. The slew rate is controlled by external capacitor at the SS pin. The maximum load at the output is current limited through a sense FET topology. The magnitude of the current limit is controlled by a low-power resistor from the ISET pin to ground. An internal charge pump drives the gate of the power device, allowing for a power FET with a very low ON resistance of 3mO. The MP5022A includes an IMON option that produces a voltage proportional to current through the power device set by a resistor from this pin to ground. The MP5022A includes an optional discharge function that provides a discharge path for the external output capacitor when the part is disabled. Fault protection includes current limit, thermal shutdown and damaged MOSFET detection. The device also features over-voltage protection and under-voltage protection The MP5022A is available in QFN-22 (3mmx5mm) package.

产品特性

  • Integrated 3mO Power FET
  • Adjustable Current Limit
  • Output Current Measurement
  • +/-3% Current Monitor Accuracy(6A
  • Fast Response (<200ns) for Short Protection
  • PG Detector and FLTB Indication
  • PG Assert Low at VIN=0
  • Damaged MOSFET Detection
  • External Soft Start
  • Programmable LOADEN Blanking Time
  • Under/Over Voltage Lockout
  • Thermal Protection
  • Small QFN-22 (3mmx5mm) Package

技术参数

  • EnableActive High
  • Fault FlagCurrent Limit,Thermal Shutdown,Damaged MOSFET
  • Ilimit (A)Prog.
  • Slew Rate ControlYes
  • Special FeaturesCurrent Monitoring, Output Discharge
  • Rds(on) (mΩ)3
  • GradeCatalog
  • PackageQFN-22 (3x5)
  • Channels1
  • Iq (typ) (µA)1300
  • Iout (max) (A)15
  • Vin (max) (V)16
  • 最小输入电压8