MP5016

正在供货
2.7 - 15V, 0.7 - 5A, Current Limit Switch with Over-Voltage Clamp and Reverse Blocking


咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP5016 is a protection device designed to protect circuitry on the output from transients on the input. The MP5016 also protects the input from undesired shorts and transients coming from the output. During start-up, the inrush current is limited by limiting the slew rate at the output. The slew rate is controlled by the DV/DT pin setting and MODE pin setting. The maximum load at the output is current-limited. The magnitude of the current limit is controlled by an external resistor from ILIMIT to GND. There is a fixed 2.5A current limit when ILIMIT is floating. The output voltage is limited by the output over-voltage protection (OVP) function. The clamp voltage can be set by the MODE connection. The MP5016 offers a GATE drive signal connected to an external N-channel MOSFET gate to block current flowing from the output to the input when the IC is in enable off, power shutdown, or thermal shutdown. The MP5016 is available in a QFN-10 (1.5mmx2mm) package.

产品特性

  • Wide 2.7V to 15V Operating Input Range
  • 26V Absolute Maximum Transient Input Voltage
  • Selectable Over-Voltage Clamp Threshold
  • Fast Output Over-Voltage Protection (OVP) Response
  • Integrated 43mO Power MOSFET
  • Adjustable Current Limit or Fixed Current Limit when Floating ILIMIT
  • Reverse-Blocking MOSFET Driver
  • Soft-Start Time Programmable through DV/DT and MODE
  • Fast Response for Hard Short Protection
  • Over-Current Protection (OCP) Hiccup Protection
  • Thermal Shutdown and Auto-Retry
  • Available in a QFN-10 (1.5mmx2mm) Package

技术参数

  • EnableActive High
  • Fault FlagThermal Shutdown
  • Ilimit (A)Prog.
  • Slew Rate ControlYes
  • Special FeaturesReverse-Current Blocking
  • Rds(on) (mΩ)43
  • GradeCatalog
  • PackageQFN-10 (1.5x2)
  • Channels1
  • Iq (typ) (µA)50
  • Iout (max) (A)5
  • Vin (max) (V)15
  • Vin (min) (V)2.7

参考资料