MP5000A

正在供货
12V, 5A Programmable Current Limit Switch with different SS time, Trip/ hold Current and Rds


咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP5000A is a protection device designed to protect circuitry on the output (source) from transients on input (VCC). It also protects VCC from undesired shorts and transients coming from the source. At start up, inrush current is limited by limiting the slew rate at the source. The slew rate is controlled by a small capacitor at the dv/dt pin. The dv/dt pin has an internal circuit that allows the customer to float this pin (no connect) and still receive 0.9ms ramp time at the source. The maximum load at the output (source) is current limited. This is accomplished by utilizing a sense FET topology. The magnitude of the current limit is controlled by an external resistor from the I-Limit pin to the Source pin. An internal charge pump drives the gate of the power device, allowing a very low on-resistance DMOS power FET of just 40mO. The source is protected from the VCC input being too low or too high. Under Voltage Lockout (UVLO) assures that VCC is above the minimum operating threshold, before the power device is turned on. If VCC goes above the high output threshold, the source voltage will be limited.

产品特性

  • Integrated 40mO Power FET
  • Enable/Fault Pin
  • Adjustable Slew Rate for Output Voltage
  • Adjustable Current Limit: 1-5A
  • Thermal Protection
  • Over Voltage Limit
  • Low Inrush Current

技术参数

  • EnableActive High
  • Fault FlagThermal Fault = Tri-State
  • Ilimit (A)Prog.
  • Slew Rate ControlYes
  • Rds(on) (mΩ)40
  • GradeCatalog
  • PackageQFN-10 (3x3)
  • Channels1
  • Iq (typ) (µA)1000
  • Iout (max) (A)5
  • Vin (max) (V)18
  • Vin (min) (V)10