MP4816A

新产品
16-Channel High Voltage Analog Switch With Output Bleed Resistors


咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP4816A is a 16-channel high voltage single-pole single-throw, SPST, analog switch with integrated output bleed resistors designed for medical ultrasound imaging applications. It is designed to multiplex the transmit and receive voltages to and from multiple piezoelectric transducers, PZTs. The output switches are controlled by a 16-bit serial shift register followed by a 16-bit data latch. A data out, Dout, pin is provided to allow for multiple devices to be cascaded together. This will help minimize the number of input/output, I/O, control lines. A logic High in the data latch will turn on the corresponding analog switch whereas a logic Low will turn it off. The MP4816A does not require any high voltage supplies. Only two low voltage supplies are required, 3.3V and 10V. The analog switch can block or pass analog voltages up to ±90V with peak currents of up to ±2.0A. The MP4816A is available in TQFP 48-pin7mm x 7mm package.

产品特性

  • No High Voltage Supplies Required
  • 16 Channels
  • Up to ±90V Analog Signals
  • 12.5Ω Typical Switch Resistance
  • ±2.0A Typical Switch Peak Current
  • Off-Isolation of -60dB at 5.0MHz
  • Integrated Output Bleed Resistor
  • 80MHz Clock Frequency

技术参数

  • Vsig (V)±90
  • Channels16
  • PackageTQFP-48 (7x7)
  • Rswitch (Ω)12.5