MP4700

正在供货
Low-side BCM Mode WLED Buck Controller


了解更多我们的评估板套件
咨询工程师或询价

产品描述

产品特性

  • 8V-to-18V Input Voltage
  • Constant-Current LED Driver
  • Power MOSFET Zero-Current Turn-On
  • No Freewheeling Diode Reverse Recovery Issues
  • High Efficiency and Reliability in Boundary Conduction Mode
  • Low 1mA Operation Current
  • PWM Dimming Control
  • Hiccup Short Circuit Protection
  • UVLO for Bus Input Voltage
  • Input UVLO, Thermal Shutdown
  • Maximum Frequency Limited to 160kHz
  • Available in SOIC8 Package

技术参数

  • Vin (min) (V)8
  • Vin (max) (V)18
  • Channels1
  • fsw (min) (kHz)80
  • fsw (max) (kHz)500
  • Vfb (V)0.3
  • GradeCatalog
  • PackageSOIC-8
  • Power MOSFETExternal
  • TopologyBuck
  • Dimming (Output)P-Dim
  • Iq (mA)0.6
  • Typical LCD Screen SizesMedium (10"-29"), Large (30"-45"), Large+ (>45")

White LED Driver For TV Backlighting Applications

The EV4700-S-00A is the Evaluation Board designed to demonstrate the capabilities of MP4700 for TV backlighting applications. The MP4700 is a high efficiency step-down converter controller designed for driving the high brightness LEDs.

With a 250-300V input VIN and an 8-18V power supply for MP4700, the EV4700-S-00A can drive a LED string up to 200V, and the LED current is regulated to 250mA. The EVB realizes input UVLO by INUV pin, the PWM dimming can be implemented by applying a PWM dimming signal on PWM pin. The short LED load protection and Over-Voltage protection are included.

US$ 25.00 + tax