MP4690

正在供货
Smart bypass for LED open protection


了解更多我们的评估板套件
咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP4690 is a MOSFET based smart bypass for LED open protection, which provides a current bypass in the case of a single LED fails and becomes an open circuit. When the LED heals itself or is replaced, the MP4690 automatically resets. This device features very low voltage drop so that the conduction loss is very small during the protection. It achieves excellent thermal performance and energy efficiency.  LED lighting requires high reliability, especially in applications, such as automobiles, aircrafts, and streetlights. The MP4690 is used in parallel with each LED so that when one LED fails, other LEDs in the same string can still function normally.  The usage of the MP4690 is not limited to just LED loads. It can also be used with other loads where open protection is required.  The MP4690 is typically used with 1W-2W. LEDs. The device is available in a SOD123 package.

产品特性

  • Simple Two Terminal Device
  • Automatic Reset if the LED Heals itself or is Replaced
  • 0.22O Typical On-state Resistance
  • Less than 1µA Off-state Current
  • Available in SOD123 Package

技术参数

  • SyncNo
  • Open LED ProtectionNo
  • PackageSOD123
  • GradeCatalog
  • Type999
  • Vfb (V)999
  • Vout (max) (V)999
  • Vac (max) (V)999
  • Rds(on) (Ω)0.22
  • fsw (max) (kHz)999
  • Vac (min) (V)999
  • Iq (mA)999
  • Ishutdown (µA)1

评估板套件

了解这款套件

套件详情

The MP4690 is a MOSFET based smart bypass for LED open protection, which provides a current bypass in the case of a single LED fails and becomes an open circuit. When the LED heals itself or is replaced, the MP4690 automatically resets. This device features very low voltage drop so that the conduction loss is very small during the protection. It achieves excellent thermal performance and energy efficiency.

LED lighting requires high reliability, especially in applications, such as automobiles, aircrafts, and streetlights. The MP4690 is used in parallel with each LED so that when one LED fails, other LEDs in the same string can still function normally.

US$ 25.00 + tax