MP46885

正在供货
80V, 0.5AHigh Side Buck Driver with Hysteresis Current Control


咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP46885 is a high voltage input step-down switching regulator to deliver a constant current of up to 0.5A to high power LEDs. It integrates a high-side high voltage power MOSFET with a current limit of 1.0A (typical value). The wide 4.5V to 80V input range accommodates a variety of step-down applications, making it ideal for automotive, industry and general lighting applications. Hysteresis current mode control is applied for very fast response, which makes the 20kHz dimming frequency possible. MPS’s proprietary feedback control scheme minimizes the number of external components while delivering a LED current with typical ±5% accuracy. The switching frequency is up to 2MHz, thus allowing for small component size. The thermal shut down, short circuit protection, and optional output voltage limitation provide reliable, fault tolerant operations. A 170µA quiescent current allows its use in battery-powered applications. The MP46885 is available in SOIC8 with exposed pad packages.

产品特性

  • Wide 4.5V to 80V Operating Input Range
  • No Output Capacitor Required
  • ±5% LED Current Accuracy
  • Hysteretic Control: No Compensation
  • Up to 2MHz Switching Frequency
  • Up to 20kHz Dimming Frequency
  • Dedicated PWM Dimming Control Input
  • Short circuit protection with integrated high side MOSFET
  • Optional Output Voltage Limitation
  • Thermal shut down
  • 200mV reference voltage for high efficiency
  • Up to 95% Efficiency
  • 170µA Quiescent Current
  • Available in SOIC8 with Exposed Pad Packages

技术参数

  • Vin (min) (V)4.5
  • Vin (max) (V)80
  • Iout (max) (A)0.5
  • SyncNo
  • Open LED ProtectionYes
  • PackageSOIC-8E
  • Rds(on) (mΩ)360
  • GradeCatalog
  • TypeBuck
  • Vfb (V)0.2
  • fsw (max) (kHz)2000
  • Iq (mA)0.17
  • Ishutdown (µA)2