MP4088

正在供货
TRIAC Dimmable, Non-isolated, Offline LED Controller with Active PFC for High Line


了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MP4088 is a highly integrated, TRIAC dimmable LED driver with an integrated 500V MOSFET that regulates precise LED currents in non-isolated lighting applications and requires only a single winding inductor. The MP4088 features MPS’ proprietary hybrid operation mode, which is designed to achieve optimal dimming performance. The MP4088 is designed specifically for high-line input (230VAC) and TRIAC dimmable LED lighting applications, especially for low-cost and small form-factor applications. The accurate output LED current is achieved by an internal averaging current feedback loop. An internal high-voltage regulator makes the MP4088 start up quickly without a perceptible delay. The power de-rating at high temperatures makes the system flicker-free when the ambient temperature is high. Full protections features include VCC under-voltage lockout (UVLO), over-voltage protection (OVP), and short-circuit protection (SCP). All of these features make the MP4088 an ideal solution for simple, offline, and non-isolated TRIAC dimmable LED lighting applications. The MP4088 is available in TSOT23-5, SOIC8-7A, and SOIC-8 EP packages.

产品特性

  • Excellent TRIAC Dimming Performance
  • Lowest BOM Cost
  • Constant Current LED Driver
  • Integrated 500V MOSFET
  • Internal HV Fast Start-Up
  • Single Winding Inductor
  • High Power Factor (>0.7)
  • Good LED Current Accuracy
  • Supports Buck and Buck-Boost Topology
  • LED Current Foldback at High Temperature
  • Thermal Shutdown (Auto-Restart with Hysteresis)
  • VCC Under-Voltage Lockout with Hysteresis (UVLO)
  • Programmable Over-Voltage Protection (OVP)
  • Output Short-Circuit Protection (SCP)
  • Auto-Restart Function
  • Available in TSOT23-5, SOIC8-7A, and SOIC-8 EP Packages

技术参数

  • SyncNo
  • Open LED ProtectionYes
  • PackageMSOP-10, SOIC-14, SOIC-8
  • GradeCatalog
  • TypeBuck, Buck-boost
  • Vfb (V)0.195
  • Vac (max) (V)305
  • Rds(on) (Ω)8.5
  • Pout (max) (W)10
  • Vac (min) (V)85

198VAC~265VAC/50Hz, 60V/135mA Low Cost, High PFC Off-line Dimmable LED Driver Evaluation Board

The EV4088-N-00A Evaluation Board is designed to demonstrate the capabilities of MP4088. The MP4088 is a highly integrated TRIAC dimmable LED driver with high power factor. It is specifically designed for high-line input (230VAC), no-isolated, TRIAC-dimmable LED lighting applications, especially for the low cost and small form factor applications.

The MP4088 integrates a 500V MOSFET. Only a single winding inductor is required to realize the solution. It features MPS’s proprietary hybrid operation mode which is designed to achieve good dimming performance.

The EV4088-N-00A is typically designed for driving an 8.1W TRIAC dimmable LED bulb with 60VTYP, 135mA LED load from 198VAC to 265VAC, 50Hz.

The EV4088-N-00A has an excellent efficiency and meets IEC61547 surge immunity, IEC61000-3-2 Class C harmonics and EN55015 conducted EMI requirements. It has multi-protection function as over-voltage protection; output short-circuit protection, thermal shut down, etc.

US$ 25.00 + tax



198VAC~265VAC/50Hz, 55V/100mA Low Cost, Small form Factor, High PFC Off-line Dimmable LED Driver Evaluation Board

The EV4088-S-00A Evaluation Board is designed to demonstrate the capabilities of MP4088. The MP4088 is a highly integrated TRIAC dimmable LED driver with high power factor. It is specifically designed for high-line input (230VAC), no-isolated, TRIAC-dimmable LED lighting applications, especially for the low cost and small form factor applications.

The MP4088 integrates a 500V MOSFET. Only a single winding inductor is required to realize the solution. It features MPS’s proprietary hybrid operation mode which is designed to achieve good dimming performance.

The EV4088-S-00A is typically designed for driving a 5.5W TRIAC dimmable LED bulb with 55VTYP, 100mA LED load from 198VAC to 265VAC, 50Hz.

The EV4088-S-00A has an excellent efficiency and meets IEC61547 surge immunity, IEC61000-3-2 Class C harmonics and EN55015 conducted EMI requirements. It has multi-protection function as over-voltage protection; output short-circuit protection, thermal shut down, etc.

US$ 25.00 + tax