MP4032-2

正在供货
TRIAC Dimmable, Non-isolated, Offline LED Controller with Active PFC


咨询工程师或询价

产品描述

The MP4032-2 is a TRIAC-dimmable, offline LED lighting driver with an integrated 600V MOSFET. It can achieve a high power factor and accurate LED current control for lighting applications in a single-stage converter. The proprietary real-current control can accurately control the LED current. The MP4032-2 has a power-factor correction function and works in boundary-conduction mode that reduces power losses. The DRAIN pin can supply current to the internal charging circuit for start-up without a perceptible delay. The proprietary dimming control extends the TRIAC-based dimming range. The multiple protections greatly enhance system reliability and safety. These protections include VCC under-voltage lockout, LED over-voltage and over-current protections, short-circuit protection, and over-temperature protection. The MP4032-2 is available in an SOIC8-7A package.

产品特性

  • Internal MOSFET with 600V High Voltage Rating
  • Internal Charging Circuit for Fast Start-Up
  • Accurate Line Regulation
  • Flicker-Free, Phase-Controlled TRIAC Dimming with Extended Dimming Range
  • High Power Factor
  • Boundary-Conduction Mode
  • VCC UVLO
  • Cycle-by-Cycle Current Limiting
  • Over-Voltage Protection
  • Short-Circuit Protection
  • Over-Temperature Protection
  • Available in SOIC8-7A Package

技术参数

  • SyncNo
  • Open LED ProtectionYes
  • PackageMSOP-10, SOIC-14, SOIC-8
  • GradeCatalog
  • TypeBuck-boost
  • Vfb (V)0.4
  • Vac (max) (V)265
  • Rds(on) (Ω)6.5
  • Pout (max) (W)8
  • Vac (min) (V)85
  • fsw (max) (kHz)200
  • Iq (mA)0.9