MP4032-1

正在供货
Primary Side Control, Active PFC, Offline LED Driver with 500V-integrated MOSFET


了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MP4032-1 is a TRIAC-dimmable, primary-side controlled, offline, LED lighting driver with an integrated 500V MOSFET. It can achieve a high power factor and accurate LED current control for lighting applications in a single-stage converter. The proprietary real-current control can accurately control the secondary-side LED current using primary-side information. It simplifies LED lighting systems and increases efficiency by removing the secondary feedback components and the current-sensing resistor. The MP4032-1 has a power-factor correction function and works in boundary-conduction mode that reduces power losses. The DRAIN pin can supply current to the internal charging circuit for start-up without a perceptible delay. The proprietary dimming control extends the TRIAC-based dimming range. The multiple protections greatly enhance system reliability and safety. These protections include VCC under-voltage lockout, LED over-voltage and over-current protections, short-circuit protection, and over-temperature protection. The MP4032-1 is available in an SOIC8-7A package.

产品特性

  • Real Current Control without Secondary Feedback Circuit
  • Internal MOSFET with 500V High Voltage Rating
  • Less than 6W Output Power
  • Internal Charging Circuit for Fast Start-Up
  • Accurate Line Regulation
  • Flicker-Free, Phase-Controlled TRIAC Dimming with Extended Dimming Range
  • High Power Factor
  • Boundary-Conduction Mode
  • VCC UVLO
  • Cycle-by-Cycle Current Limiting
  • Over-Voltage Protection
  • Short-Circuit Protection
  • Over-Temperature Protection
  • Available in SOIC8-7A Package

技术参数

  • SyncNo
  • Open LED ProtectionYes
  • PackageSOIC8-7A
  • GradeCatalog
  • TypeFlyback, Buck-boost
  • Vfb (V)0.4
  • Vac (max) (V)265
  • Rds(on) (Ω)7
  • Pout (max) (W)7
  • Vac (min) (V)85
  • Iq (mA)0.9
  • Ishutdown (µA)500

108VAC to 132VAC/60Hz, 18VOUT/350mA Primary-side-control with Active PFC Off-line Dimmable LED Driver Evaluation Board

The EV4032-1-S-00AEvaluation Board is designed to demonstrate the capabilities of MP4032-1. The MP4032-1 is a TRIAC-dimmable, primary-side‑controlled, offline, LED lighting driver with an integrated 500V MOSFET. It can achieve a high power factor and accurate LED current control for lighting applications in a single-stage converter.. It works in boundary conduction mode for reducing the MOSFET and Diode switching losses.

The EV4032-1-S-00A is typically designed for driving a 6.5W Triac dimmable LED bulb with 18VTYP, 350mA LED load from 108VAC to 132VAC, 60Hz.

The EV4032-1-S-00A has an excellent efficiency and meets IEC61547 surge immunity, IEC61000-3-2 Class C harmonics and EN55015 conducted EMI requirements. It has multi-protection function as over-voltage protection, short-circuit protection, cycle by cycle current limit, etc.

US$ 25.00 + tax