MP4027

正在供货
High Performance, Primary Side Control, Offline LED Controller with Active PFC, NTC and PWM Dimming


了解更多我们的评估板套件
咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP4027 is a primary-side-control, offline LED controller that achieves high-power factor and accurate LED current for isolated, single-power-stage lighting applications in an FCTSOT package. The proprietary real-current-control method accurately controls LED current from primary-side information with good line and load regulation. The primary-side-control eliminates the secondary-side feedback components and the opto-coupler to significantly simplify LED-lighting-system design. The MP4027 integrates power-factor correction and works in boundary-conduction mode to reduce MOSFET switching losses. The MP4027 has NTC function and allows PWM dimming. The MP4027’s multiple protection features greatly enhance system reliability and safety. These features include over-voltage protection, short-circuit protection, primary-side over-current protection, brown out protection, cycle-by-cycle current limiting, VCC under-voltage lockout, and auto-restart over-temperature protection.

产品特性

  • Real-Current Control without Secondary-Feedback Circuit
  • <2% Line/Load Regulation
  • Current Fold back for Over Temperature (NTC)
  • PWM Dimming Available
  • High Power Factor (=0.9) over Universal Input Voltage
  • Boundary Conduction Mode for Improved Efficiency
  • Brown-Out Protection
  • Over-Voltage Protection
  • Short-Circuit Protection
  • Over-Temperature Protection
  • Primary-Side Over-Current Protection
  • Cycle-by-Cycle Current Limit
  • Input UVLO
  • Available in FCTSOT-8 Package

技术参数

  • SyncNo
  • Open LED ProtectionYes
  • PackageFCTSOT23-8
  • GradeCatalog
  • TypeFlyback, Buck, Buck-boost
  • Vfb (V)0.4
  • Vac (max) (V)305
  • fsw (max) (kHz)200
  • Pout (max) (W)40
  • Vac (min) (V)85
  • Iq (mA)0.6
  • Ishutdown (µA)20

评估板套件

了解这款套件

套件详情

The EV4027-J-00A Evaluation Board is designed to demonstrate the capabilities of MP4027. The MP4027 is a primary-side-control offline LED lighting controller which can achieve high power factor and accurate LED current for an isolated lighting application in a single stage converter. It works in boundary conduction mode for reducing the MOSFET and Diode switching losses.

The EV4027-J-00A is typically designed for driving an isolated 7W A19 LED bulb with 20VTYP, 350mA LED load at universal input (90V~265VAC, 50/60Hz).

The EV4027-J-00A has high performances in efficiency, line/load regulation and meets IEC61547 surges, IEC61000-3-2 Class C harmonics and EN55015 conducted EMI. It has multi-protection function as over-voltage protection, short-circuit protection, primary-side OCP, NTC, etc.

US$ 25.00 + tax


评估板套件

了解这款套件

套件详情

The EV4027-J-00B Evaluation Board is designed to demonstrate the capabilities of MP4027. The MP4027 is an offline LED lighting controller which can achieve high power factor and accurate LED current for both isolated and non-isolated lighting application in a single stage converter. It works in boundary conduction mode for reducing the MOSFET and Diode switching losses.

The EV4027-J-00B is typically designed for driving a non-isolated 10W Buck PFC LED bulb with 72VTYP, 140mA LED load at low line voltage (90V~132VAC, 60Hz).

The EV4027-J-00B has high performances in efficiency, line/load regulation and meets IEC61547 surges, IEC61000-3-2 Class C harmonics and EN55015 conducted EMI. It has multi-protection function as over-voltage protection, short-circuit protection, inductor OCP, Vin Brown out, NTC, etc.

US$ 25.00 + tax


评估板套件

了解这款套件

套件详情

The EV4027-J-01A Evaluation Board is designed to demonstrate the capabilities of MP4027. The MP4027 is a primary-side-control offline LED lighting controller which can achieve high power factor and accurate LED current for an isolated lighting application in a single stage converter. It works in boundary conduction mode for reducing the MOSFET and Diode switching losses.

The EV4027-J-01A is typically designed for driving an isolated 7W A19 LED bulb with 20VTYP, 350mA LED load at universal input (90V~265VAC, 50/60Hz).

The EV4027-J-01A has high performances in efficiency, line/load regulation and meets IEC61547 surges, IEC61000-3-2 Class C harmonics and EN55015 conducted EMI. It has multi-protection function as over-voltage protection, short-circuit protection, primary-side OCP, NTC, etc.

US$ 25.00 + tax