MP4026

正在供货
High Performance, Primary Side Control, Offline LED Controller with Active PFC


了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MP4026 is a primary-side-control, offline LED controller that achieves high-power factor and accurate LED current for isolated, single-power-stage lighting applications in an FCTSOT package. It is the next generation of the successful MP4021A.  The proprietary real-current-control method accurately controls LED current from primary-side information with good line and load regulation. The primary-side-control eliminates the secondary-side feedback components and the opto-coupler to significantly simplify LED-lighting-system design. The MP4026 integrates power-factor correction and works in boundary-conduction mode to reduce MOSFET switching losses. The MP4026’s multiple protection features greatly enhance system reliability and safety. These features include over-voltage protection, short-circuit protection, primary-side over-current protection, brown out protection, cycle-by-cycle current limiting, VCC under-voltage lockout, and auto-restart over-temperature protection.

产品特性

  • Real-Current Control without Secondary-Feedback Circuit
  • <2% Line/Load Regulation
  • High Power Factor (=0.9) over Universal Input Voltage
  • Boundary Conduction Mode for Improved Efficiency
  • Brown-Out Protection
  • Over-Voltage Protection
  • Short-Circuit Protection
  • Over-Temperature Protection
  • Primary-Side Over-Current Protection
  • Cycle-by-Cycle Current Limit
  • Input UVLO
  • Available in FCTSOT-6

技术参数

  • SyncNo
  • Open LED ProtectionYes
  • PackageFCTSOT23-6
  • GradeCatalog
  • TypeBuck-Boost, Flyback
  • Vfb (V)0.4
  • Vac (max) (V)305
  • fsw (max) (kHz)200
  • Pout (max) (W)40
  • Vac (min) (V)85
  • Iq (mA)0.6
  • Ishutdown (µA)20

Universal input, 7W Primary-side-control with Active PFC Off-line WLED Driver Evaluation Board For A19 Bulb

The EV4026-J-00A Evaluation Board is designed to demonstrate the capabilities of MP4026. The MP4026 is a primary-side-control offline LED lighting controller which can achieve high power factor and accurate LED current for an isolated lighting application in a single stage converter. It works in boundary conduction mode for reducing the MOSFET and Diode switching losses.

The EV4026-J-00A is typically designed for driving an isolated 7W A19 LED bulb with 20VTYP, 350mA LED load at universal input (90V~265VAC, 50/60Hz).

The EV4026-J-00A has high performances in efficiency, line/load regulation and meets IEC61547 surges, IEC61000-3-2 Class C harmonics and EN55015 conducted EMI. It has multi-protection function as over-voltage protection, short-circuit protection, primary-side OCP, etc.

US$ 25.00 + tax



Universal input, 20W Primary-side-control with Active PFC Off-line WLED Driver Evaluation Board For PAR38 Bulb

The EV4026-J-00B Evaluation Board is designed to demonstrate the capabilities of MP4026. The MP4026 is a primary-side-control offline LED lighting controller which can achieve high power factor and accurate LED current for an isolated lighting application in a single stage converter. It works in boundary conduction mode for reducing the MOSFET and Diode switching losses.

The EV4026-J-00B is typically designed for driving an isolated 20W PAR38 LED bulb with 40VTYP, 500mA LED load at universal input (90V-265VAC, 50/60Hz).

The EV4026-J-00B has high performances in efficiency, line/load regulation and meets IEC61547 surges, IEC61000-3-2 Class C harmonics and EN55015 conducted EMI. It has multi-protection function as over-voltage protection, short-circuit protection, primary-side OCP, etc.

US$ 25.00 + tax



Universal input, 18W Primary-side-control with Active PFC Isolated T8 LED Lamp Driver Evaluation Board

The EV4026-J-00C Evaluation Board is designed to demonstrate the capabilities of MP4026. The MP4026 is a primary-side-control offline LED lighting controller which can achieve high power factor and accurate LED current for an isolated lighting application in a single stage converter. It works in boundary conduction mode for reducing the MOSFET and Diode switching losses.

The EV4026-J-00C is typically designed for driving an isolated 18W T8 LED lamp with 36VTYP, 500mA LED load at universal input (90V-265VAC, 50/60Hz).

The EV4026-J-00C has high performances in efficiency, line/load regulation and meets IEC61547 surges, IEC61000-3-2 Class C harmonics and EN55015 conducted EMI. It has multi-protection function as over-voltage protection, short-circuit protection, primary-side OCP, etc.

US$ 25.00 + tax