MP3427

新设计不推荐使用

17A, 600kHz, 8V Input Range Synchronous Boost Converter



了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MP3427 is a 600kHz fixed-frequency, high- efficiency, wide input range, current-mode boost converter with optional internal or external current-sensing configuration for high-integration and high-power applications. With a current limit above 17A, the MP3427 supports up to 30W load power from Li-ion battery input. The MP3427 features a 10mΩ power switch and a synchronous gate driver for high efficiency. An external compensation pin gives the user flexibility in setting loop dynamics and obtaining optimal transient performance at all conditions.
The MP3427 includes under-voltage lockout (UVLO), switching-current limiting and thermal shutdown (TSD) to prevent damage in the event of an output overload.
The MP3427 is available in a low-profile 22-pin 3mmx4mm QFN package. 

产品特性

  • 3V-to-8V Wide Input Range
  • Integrated 10mΩ Low-Side Power FET
  • SDR Driver for Synchronous Solution
  • >17A Switch-Current Limit
  • Optional Internal/External Current-Sensing Configuration
  • External Soft-Start and Compensation for Higher Flexibility
  • Programmable UVLO and Hysteresis
  • < 1µA Shutdown Current
  • Thermal Shutdown at 150oC
  • Available in a 3x4mm QFN-22 Package

技术参数

  • Vout (min) (V)3
  • Vin (min) (V)3
  • Vin (max) (V)8
  • Isw Limit (typ) (A)22
  • Iq (typ) (mA)0.6
  • Regulated Outputs1
  • fsw (max) (kHz)600
  • Vout (max) (V)10
  • Vfb (V)1.225
  • PackageQFN-22 (3x4)
  • GradeCatalog
  • Special FeaturesProgrammable UVLO
  • SS外部
  • Down ModeNo
  • PGNo
  • Input/Output DisconnectNo

17A, 600kHz, 8V Wide Input Range Synchronous Boost Converter EV Board

The EV3427-L-00AEvaluation Board is designed to demonstrate the performances of MPS’ MP3427, which can provide 30W load fromLi-on battery input.

The MP3427 is a 600 kHz fixed frequency, high efficiency, wide input range, current mode boost converter with optional internal or external current sensing configuration for high integration or high power application. It features internally a 10mΩ power switch and a synchronous gate driver for high conversion efficiency. The MP3427 is available in a low profile 22-pin 3mmx4mm QFN package.

This board is configured for 8V/30W application.

US$ 25.00 + tax