MP3426

正在供货

6A, 35V Boost Converter with Programmable Switching Frequency



了解更多我们的评估板套件
咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP3426 is a current-mode step up converter with a 6A, 90mΩ internal switch that provides a highly efficient regulator with a fast response. The MP3426 features a programmable frequency of up to 2MHz that allows for easy filtering and reduces noise. An external compensation pin gives the user flexibility in setting loop dynamics, and uses small, low-ESR, ceramic output capacitors. Soft-start results in a small inrush current and can be programmed with an external capacitor. The MP3426 operates from an input voltage as low as 3.2V and can generate up to a 35V output. The MP3426’s features include under-voltage lockout, current limiting, and thermal overload protection. The MP3426 is available in a low-profile 14-pin 3mm×4mm QFN package with an exposed pad.

产品特性

  • 6A, 90mΩ, 45V Power MOSFET
  • Uses Very Small Capacitors and Inductors
  • Wide Input Range: 3.2V to 22V
  • Output Voltage as High as 35V
  • Programmable fsw: 300kHz to 2MHz
  • Programmable UVLO, Soft-Start, UVLO Hysteresis
  • Micropower Shutdown <1μA
  • Thermal Shutdown 160°C
  • Available in 14-Pin 3mm×4mm QFN Package

技术参数

  • Vout (min) (V)3.2
  • Vin (min) (V)3.2
  • Vin (max) (V)22
  • Isw Limit (typ) (A)8.5
  • Iq (typ) (mA)0.65
  • Regulated Outputs1
  • Vout (max) (V)35
  • Vfb (V)1.225
  • GradeCatalog
  • PackageQFN-14 (3x4)
  • Special FeaturesFrequency Adjustable, Programmable UVLO
  • SS外部
  • Down ModeNo
  • PGNo
  • Input/Output DisconnectNo
  • Enable All Buying Option Link
  • Disable Add To Cart Button
  • Enable Evaluation Kit Button
  • Disable In Stock Block

6A, 35V Boost Converter with Programmable Switching Frequency and UVLO Evaluation Board

The MP3426 is a current-mode step-up converter with a 6A, 90mΩ internal switch that provides a highly efficient regulator with a fast response. The MP3426 features a programmable frequency of up to 2MHz that allows for easy filtering and reduces noise. An external compensation pin gives the user flexibility in setting loop dynamics, and uses small, low-ESR, ceramic output capacitors. Soft-start results in a small inrush current and can be programmed with an external capacitor. The MP3426 operates from an input voltage as low as 3.2V and can generate up to a 35V output.

The MP3426’s features include under-voltage lockout, current limiting, and thermal overload protection. The MP3426 is available in a low profile 14-pin 3mm×4mm QFN package with an exposed pad.

US$ 25.00 + tax


参考资料