MP3425

正在供货

3A, 55V Boost Converter with Programmable Switching Frequency and UVLO



了解更多我们的评估板套件
咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP3425 is a current mode step up converter with a 3.5A, 90mΩ internal switch to provide a highly efficient regulator with fast response. The MP3425 features a programmed frequency up to 2MHz allowing for easy filtering and low noise. An external compensation pin gives the user flexibility in setting loop dynamics, and operates with small, low ESR ceramic output capacitors. Soft-start results in small inrush current and can be programmed with an external capacitor. The MP3425 operates from an input voltage as low as 3.1V and can generate 48V at up to 350mA from a 12V supply. The MP3425 includes under-voltage lockout, current limiting and thermal overload protection to prevent damage in the event of an output overload. The MP3425 is available in a low profile 14-pin 3x4mm QFN package with exposed pad.

产品特性

  • 3.5A, 90mΩ, 55V Power MOSFET
  • Uses Tiny Capacitors and Inductors
  • Wide Input Range: 3.1V to 22V
  • Output Voltage as High as 55V
  • Programmable Fsw:  300kHz – 2 MHz
  • Programmable UVLO, Soft-Start, UVLO Hysteresis
  • Micro-Power Shutdown <1μA
  • Thermal Shutdown 160 °C
  • Available in a 14-Pin 3x4mm QFN Package

技术参数

  • Vout (min) (V)3.1
  • Vin (min) (V)3.1
  • Vin (max) (V)22
  • Isw Limit (typ) (A)5
  • Iq (typ) (mA)0.65
  • Regulated Outputs1
  • Vout (max) (V)55
  • Vfb (V)1.225
  • GradeCatalog
  • PackageQFN-14 (3x4)
  • Special FeaturesFrequency Adjustable, Programmable UVLO
  • SS外部
  • Down ModeNo
  • PGNo
  • Input/Output DisconnectNo
  • Enable All Buying Option Link
  • Disable Add To Cart Button
  • Enable Evaluation Kit Button
  • Disable In Stock Block

评估板套件

了解这款套件

套件详情

The MP3425 is a current mode step‑up converter with a 3.5A, 90mΩ internal switch to provide a highly efficient regulator with fast response. The MP3425 operates at a programmed fix frequency up to 2MHzallowing for easy filtering and low noise. An external compensation pin gives the user flexibility in setting loop dynamics, whichallows the use of small, low‑ESR ceramic output capacitors. Soft-start results in smallinrush current and can be programmed with an external capacitor. The MP3425 operates from an input voltage as low as 3.0V and can generate 48V at up to 350mA from a 12V supply.

The MP3425 includes under-voltage lockout, current limiting and thermal overload protection to prevent damage in the event of an output overload. The MP3425 is available in a low profile 14-pin QFN package with exposed pad.

US$ 25.00 + tax


参考资料