MP3423

正在供货
9A, 600kHz High Efficiency, Synchronous Step-Up Converter with Output Disconnect


了解更多我们的评估板套件
咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP3423 is a high-efficiency, synchronous, current-mode, step-up converter with output disconnect. The MP3423 can start up from an input voltage as low as 1.9V while provide inrush current limiting, and output short-circuit protection. The integrated, P-channel, synchronous rectifier improves efficiency and eliminates the need for an external Schottky diode. The PMOS disconnects the output from the input when the part shuts down. The 600kHz switching frequency allows for small external components, while the internal compensation and the soft-start minimize the external component count. MP3423 provides small size solution for 5V/3.1A load from a supply voltage down to 2.8V. The MP3423 is available in 14-pin QFN 2mmx2mm package.

产品特性

  • 1.9V to 5.5V Input Work Range
  • 2.5V to 5.5V Output Range
  • Internal Synchronous Rectifier
  • 600kHz Fixed Frequency Switching
  • 9A Typical Switch Current Limit
  • 43uA Quiescent Current
  • High Efficiency over Full Load Range
  • Internal Soft-start and Compensation
  • True Output Load Disconnect from Input
  • OCP, SCP, OVP and OTP Protection
  • Small QFN-14 (2mmx2mm) Package

技术参数

  • Vout (min) (V)2.5
  • Vin (min) (V)1.9
  • Vin (max) (V)5.5
  • Isw Limit (typ) (A)9
  • Iq (typ) (mA)0.043
  • Regulated Outputs1
  • fsw (max) (kHz)600
  • Vout (max) (V)5.5
  • Vfb (V)0.807
  • PackageQFN-14 (2x2)
  • GradeCatalog
  • Special FeaturesEnable, Output Disconnect
  • SS内部
  • Down ModeNo
  • PGNo
  • Input/Output DisconnectYes

9A, 600kHz Synchronous Step-up Converter with Output Disconnect Evaluation Board

EV3423-G-00A Evaluation Board is designed to demonstrate the capability of MP3423. MP3423 is a high-efficiency, synchronous, current-mode, step-up converter with output disconnect.

The MP3423 can provide small size solution for 5V/3.1A load from a supply voltage down to 2.8V. The integrated P-channel synchronous rectifier improves efficiency and eliminates the need for an external Schottky diode. The PMOS disconnects the output from the input when the part shuts down.

The 600kHz switching frequency allows for small external components, while the internal compensation and soft-start minimize the external component count. The MP3423 is available in 14-pin QFN 2mmx2mm package.

US$ 25.00 + tax