MP3414A

正在供货

3A, 1MHz, 22μA Iq, 5.5V Synchronous Step-Up Converter with Output Disconnect



咨询工程师或询价

产品描述

The MP3414A is a high-efficiency, synchronous current mode, step-up converter with output disconnect.
The MP3414A can start up from an input voltage as low as 1.8V while providing inrush current limiting and output short-circuit protection (SCP). The integrated P-channel synchronous rectifier improves efficiency and eliminates the need for an external Schottky diode. The PMOS disconnects the output from the input when the MP3414A shuts down. The output disconnect feature allows the output to be discharged completely, allowing the MP3414A to draw a supply current of under 1μA in shutdown mode.
The 1MHz switching frequency allows small external components while the internal compensation and soft start minimize the external component count. These features produce a compact solution for a wide current load range.
The MP3414A features an integrated power MOSFET that supports an output of up to 5.5V and a peak switching current above 3A.
The MP3414A is available in a small 8-pin TSOT23 package.

产品特性

  • Supports 5V/1A Output at 2.8V Input
  • 1.8V to 5.5V Input Voltage Range
  • Up to 5.5V Output Voltage
  • Internal Synchronous Rectifier
  • 1MHz Fixed Switching Frequency
  • 22μA Quiescent Current
  • <1μA Shutdown Current
  • True Output Disconnect from Input
  • Up to 97% Efficiency
  • Internal Compensation, Inrush Current Limiting, and Internal Soft Start
  • Tiny External Components
  • OVP, SCP, and OTP
  • TSOT23-8 Package

技术参数

  • Vout (min) (V)2
  • Vin (min) (V)1.8
  • Vin (max) (V)5.5
  • Isw Limit (typ) (A)3.6
  • Iq (typ) (mA)0.022
  • Regulated Outputs1
  • fsw (max) (kHz)1000
  • Vout (max) (V)5.5
  • Vfb (V)0.6
  • PackageTSOT23-8
  • GradeCatalog
  • Special FeaturesCurrent Limiting, OVP
  • SS内部
  • Down ModeYes
  • PGNo
  • Input/Output DisconnectYes