MP3412

正在供货

1.1A, 1MHz Sync Boost LED Driver with Output Disconnect



了解更多我们的评估板套件
咨询工程师或询价
Upgrade to myMPS+

产品描述

High efficiency step-up WLED driver with true output load disconnect function in a low profile 6-lead Thin-SOT23 package. The MP3412 can startup from an input voltage as low as 0.8V and provides in-rush current limiting as well as output short circuit protection. The open load protection is also integrated. A switching frequency of 1MHz minimizes overall solution footprint by allowing the use of tiny, low profile inductors and ceramic capacitors. Current mode PWM control with internal compensation reduces external parts, thereby saving critical board space. The device also features low shutdown current of under 1µA. The true output disconnect feature allows the output to be completely discharged in shutdown. It also limits the inrush of current during start-up, minimizing surge current seen by the input supply. The MP3412 is available in 6-pin thin SOT23 package.  

产品特性

  • Input Range: 0.8V to 4.4V
  • Output Range: 2.5V to 5.0V
  • 0.8V Low Start-Up Voltage
  • Internal Power MOSFET and Synchronous Rectifier
  • 1MHz Fixed Switching Frequency
  • Current Mode Control with Internal Compensation
  • Up to 96% Efficiency
  • <1µA Shutdown Current
  • Tiny External Components
  • True Output Load Disconnect
  • Inrush Current Limiting and Internal Soft-Start
  • Open-Load Protection
  • Short-Circuit Protection
  • Available in TSOT23-6 Package

技术参数

  • GradeCatalog
  • PackageTSOT23-6
  • fsw (min) (MHz)1
  • Vout (max) (V)5
  • Iout (max) (A)1.1
  • Vin (max) (V)4.4
  • Vin (min) (V)0.8
  • Ishutdown (µA)1

1.1A Synchronous Boost White LED Driver Evaluation Board

The EV3412EJ-00A is an evaluation board for the MP3412, a synchronous step-up WLED driver with true output load disconnection function. The EV board is designed for driving one WLED.

The MP3412 can startup from an input voltage as low as 0.8V and provides in-rush current limiting as well as output short circuit protection. The open load protection is also integrated

A switching frequency of 1MHz minimizes overall solution footprint by allowing the use of tiny, low profile inductors and ceramic capacitors. Current mode PWM control with internal compensation reduces external parts, thereby saving critical board space.

The device also features low shutdown current of under 1µA. The true output disconnect feature allows the output to be completely discharged in shutdown. It also limits the inrush of current during start-up, minimizing surge current seen by the input supply.

The MP3412 is available in 6-pin thin SOT23 package.

US$ 25.00 + tax