MP3410

正在供货
1.3A, 550KHz Synchronous Rectified Step-up Converter


了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MP3410 is a highly efficient, synchronous, fixed frequency, current-mode step-up converter with output to input disconnect, inrush current limiting and internal soft-start. It includes an error amplifier, ramp generator, comparator, N-Channel switch and P-Channel synchronous rectified switch (which greatly improve efficiency). The output disconnect feature allows the output to be completely isolated from the input in shutdown mode. The 550kHz switching frequency allows for smaller external components producing a compact solution for a wide range of load currents. The internal compensation and soft-start minimizes the external component count and limits the inrush current during startup. The MP3410 has integrated power MOSFET, which can support up to 6V output and typical 1.3A switch current.

产品特性

  • Over 90% Efficiency
  • Output to Input Disconnect at Shutdown Mode
  • Internal Synchronous Rectifier
  • Inrush Current Limiting and Internal Soft-Start
  • Internal Compensation
  • 1.3A Typical Switch Current Limit
  • 550kHz Fixed Switching Frequency
  • Zero Current Shutdown Mode
  • Thermal Shutdown
  • 5-Pin TSOT-23 Package

技术参数

  • Vout (min) (V)2.5
  • 最小输入电压1.8
  • Vin (max) (V)6
  • Isw Limit (typ) (A)1.3
  • Iq (typ) (mA)0.36
  • 额定输出1
  • fsw (max) (kHz)550
  • Vout (max) (V)6
  • Vfb (V)1.19
  • PackageTSOT23-5
  • GradeCatalog
  • Special FeaturesCurrent Limiting, Enable, Thermal Shutdown
  • SS内部
  • Down ModeNo
  • PGNo
  • Input/Output DisconnectYes

1.8V Minimum Input, 3.3V/300mA Output Synchronous Boost Converter EV Board

The EV3410DJ-00A is a MP3410 evaluation board that is configured to provide a regulated 3.3V output at up to 300mA from a 1.8V input or higher. The output voltage is adjustable from VIN to 6V by changing resistors on the evaluation board.

The high 500kHz switching frequency of the MP3410 allows for smaller external components, producing a compact solution for a wide range of load currents. The internal compensation and soft-start features further reduce the component count. The P-Channel synchronous rectified switch improves efficiency and isolates the output from the input in a shutdown condition.

US$ 25.00 + tax