MP3389

Active

5V-28Vin, 12-Channel Boost WLED Controller



Learn about our Evaluation Kit
Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP3389 is a step-up controller with 12-channel current sources designed for driving the WLED arrays for large size LCD panel backlighting applications.The MP3389 uses current mode, fixed frequency architecture. The switching frequency is programmable by an external frequency setting resistor. It drives an external MOSFET to boost up the output voltage from a 5V to 28V input supply. The MP3389 regulates the current in each LED string to the programmed value set by an external current setting resistor. The MP3389 applies 12 internal current sources for current balance. And the current matching can achieve 2.5% regulation accuracy between strings. Its low 600mV regulation voltage on LED current sources reduces power loss and improves efficiency. PWM dimming is implemented with external PWM input signal or DC input signal. The dimming PWM signal can be generated internally, and the dimming frequency is programmed by an external setting capacitor.

Product Features

  • High Efficiency and Small Size
  • 5V to 28V Input Voltage Range
  • Balanced Driver for 12 Strings of WLEDs
  • Maximum 60mA for Each String
  • 2.5% Current Matching Accuracy Between   Strings
  • Programmable Switching Frequency
  • PWM or DC Input Burst PWM Dimming
  • Open and Short LED protection
  • Programmable Over-voltage Protection
  • Under Voltage Lockout
  • Thermal Shutdown
  • 28-pin TSSOP and 28-pin SOIC Package

Parametrics

  • Ishutdown (µA)2
  • Vin (min) (V)5
  • Vin (max) (V)28
  • Channels12
  • fsw (min) (kHz)150
  • Ichannel (max) (A)0.06
  • LEDx ABS Voltage (V)50
  • fsw (max) (kHz)500
  • Vfb (V)0.55
  • GradeCatalog
  • PackageSOIC-28, TSSOP28 EP
  • Power MOSFETExternal
  • TopologyBoost
  • Dimming (Output)P-Dim
  • Iq (mA)4
  • Typical LCD Screen SizesMedium (10"-29"), Large (30"-45"), Large+ (>45")
  • Other FeaturesOutput/Input Disconnect

Evaluation Kit

GET THIS KIT

Kit details

The EV3389EF-00A is an evaluation board for the MP3389EF, a step-up converter designed for large liquid-crystal displays that employ an array of LEDs as the light source. It can drive up to 12 strings LEDs in parallel.with 60mA maximum current.

The MP3389 uses external power mosfet and internal current mode, fixed frequency architecture and includes current ballast in each string terminal, which achieves 2.5% current regulation accuracy between strings. Low feedback voltage at each LED string help reduce power loss and improve efficiency.

The MP3389 has multiple features to protect the converter from fault conditions, including under-voltage lockout, current limiting, over voltage, short LED, open LED and thermal shut-down protection.

The MP3389 is available in TSSOP28 package.

US$ 100.00 + tax