MP3387L

新产品
6 Strings 50Vout Boost WLED Driver with Smart Dimming for Tablet & Notebook PC


咨询工程师或询价

产品描述

The MP3387L is a step-up converter with 6-channel current sources. It is designed for driving the white LED arrays as backlighting of middle or large size LCD panel. The MP3387L uses peak-current mode as its PWM control architecture. The switching frequency can be programmed by a resistor. It generates an output voltage up to 45V from a 3V to 25V input supply. The MP3387L independently regulates the current in each LED string to the value set by an external current-setting resistor. The MP3387L applies 6 internal current sources in each LED string terminal to achieve a current balance with 3% current regulation accuracy between strings. Its low 500mV regulation voltage on LED current sources reduces power loss. The MP3387L features external digital PWM dimming and analog dimming, both of which sharing a single input with 25% PWM duty cycle as a transfer point. The mix-dimming strategy helps to improve the dimming ratio. Also, MP3387L automatically transfers the PWM input signal 100Hz to 20kHz frequency to 24kHz to 27.5kHz to eliminate the audible noise. MP3387L has rich protection modes to guarantee safety operation. The protection modes include recoverable OCP (over-current protection), OVP (over-voltage protection), OTP (over-temperature protection), any string of LED short and open protection. The MP3387L is available in TQFN24-4mmX4mm package.

产品特性

  • 6-String, Max 45mA/String
  • 3V to 25V Input Voltage Range
  • 3% Current Matching Accuracy Between Strings
  • Programmable Switching Frequency
  • Selectable Combined Analog and PWM Dimming Mode or Pure PWM Dimming Mode
  • Combined Analog and PWM Dimming Mode with 25% Dimming Transfer Point
  • 24kHz to 27.5kHz Output Dimming Frequency to eliminate audible noise
  • Cascading Capability with a Single Power Source
  • Programmable Over-Voltage Protection
  • Recoverable Thermal Shutdown Protection
  • Cycle by Cycle Over Current Protection
  • Fault Indicator Signal Output(Optional)
  • Under-Voltage Lockout
  • TQFN24 (4X4mm) Package

技术参数

  • Isw Limit (A)2.5
  • Ishutdown (µA)2
  • 最小输入电压3
  • Vin (max) (V)25
  • Channels6
  • fsw (min) (kHz)500
  • Ichannel (max) (A)0.045
  • LEDx ABS Voltage (V)50
  • fsw (max) (kHz)1250
  • Vout (max) (V)50
  • Vfb (V)0.6
  • GradeCatalog
  • Rds(on) (mΩ)180
  • PackageTQFN-24 (4x4)
  • Power MOSFETIntegrated
  • TopologyBoost
  • Dimming (Output)Smart-Dim
  • Iq (mA)1.6
  • Typical LCD Screen SizesMedium (10"-29")