MP3361

正在供货

300V, 1A Peak Integrated Photo Flash Charger with IGBT Driver



了解更多我们的评估板套件
咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP3361 is a fast, highly efficient and precision high voltage Xenon photo-flash charger for Digital Still Cameras (DSC). 

The MP3361 features a 1A peak current and charges to 300V in 4 seconds from 4.2V battery voltage. A 60V, 0.5Ω internal power switch lowers transformer turns ratio and switching losses associated with the primary leakage inductance and winding capacitance. Integrated secondary feedback resistors provide +/-3% output voltage charge accuracy.

产品特性

  • Integrated 60V, 0.5Ω Power Switch
  • 1A Peak Charge Current
  • 3.5% Charge Accuracy
  • <1uA Shutdown Current
  • Integrated IGBT Driver

技术参数

  • Charge typeXenon Flash
  • GradeCatalog
  • PackageMSOP-10
  • Vsw (max) (V)60
  • Vout (max) (V)300
  • Iout (max) (A)1.2
  • Vin (max) (V)6
  • Vin (min) (V)2.5

评估板套件

了解这款套件

套件详情

The EV3361DK-00A is an evaluation board for the MP3361, a fast, highly efficient and precision high voltage photo-flash charger for xenon flash applications.

The peak current is 1.0A to ensure fast charging time.  0.5Ω internal power switch minimizes the conduction loss. 60V maximum SW operating voltage lowers transformer turns ratio and switching loss associated with the primary leakage inductance.

The board offers charge-ready indicator, flash mode.

US$ 75.00 + tax