MP3360

正在供货

Highly Integrated Photo Flash Charger with IGBT Driver



了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MP3360 is a fast, highly efficient and precision high voltage photo-flash charger for camera phone xenon flash. The MP3360 has programmable peak currents of 1.5A/1.4A/1.3A/1.2A/1.1A/1.0A/0.9A/0.8A /0.75A/0.7A/0.65A/0.6A/0.55A/0.5A/0.45A/0.4A. A 60V, 0.5Ω internal power switch lowers transformer turns ratio and switching losses associated with the primary leakage inductance and winding capacitance. Integrated secondary feedback resistors provide +/-2.5% output voltage charge accuracy. MP3360 also has an integrated IGBT driver with a regulated 2.7V gate voltage. MP3360 is available in the 10-pin, 2X2 flip chip package.

产品特性

  • Integrated 60V, 0.5Ω Power Switch
  • Single Wire Digital Interface for Current Limit Programming.
  • 2.5% Charge Accuracy
  • <1uA Shutdown Current
  • Integrated IGBT Driver with Regulated Gate Voltage

技术参数

  • Charge typeXenon Flash
  • GradeCatalog
  • PackageQFN-10 (2x2)
  • Vsw (max) (V)60
  • Iout (min) (A)0.4
  • Vout (max) (V)300
  • Iout (max) (A)1.7
  • Vin (max) (V)6
  • 最小输入电压2.5

Integrated Photo Flash Charger IGBT Driver EV Board

The EV3360DG-00A is an evaluation board for the MP3360, a fast, highly efficient and precision high voltage photo-flash charger for xenon flash applications.

 The peak current is 1.5A to ensure fast charging time.  0.5Ω internal power switch minimizes the conduction loss. 60V maximum SW operating voltage lowers transformer turns ratio and switching loss associated with the primary leakage inductance.

The board offers charge-ready indicator, flash mode.

US$ 75.00 + tax