MP3356

正在供货

High Voltage Photo Flash Charger with IGBT Driver for DSC



了解更多我们的评估板套件
咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP3356 is a fast, highly efficient and precision high voltage photo-flash charger for DSC xenon flash. The MP3356 has a peak current of 1.5A. A 50V, 0.5Ω internal power switch lowers transformer turns ratio and switching losses associated with the primary leakage inductance and winding capacitance. Integrated secondary feedback resistors provide +/-2.5% output voltage charge accuracy. MP3356 also has an integrated IGBT driver. MP3356 is available in the 10-pin, 2X2 flip chip package.

产品特性

  • Integrated 50V, 0.5Ω Power Switch
  • 1.5A peak current limit
  • 2.5% Charge Accuracy
  • <1uA Shutdown Current
  • Integrated IGBT Driver

技术参数

  • Charge typeXenon Flash
  • GradeCatalog
  • PackageQFN-10 (2x2)
  • Vsw (max) (V)60
  • Iout (min) (A)1.5
  • Vout (max) (V)300
  • Iout (max) (A)1.7
  • Vin (max) (V)6
  • Vin (min) (V)2.8

Integrated Photo Flash Charger IGBT Driver EV Board

The EV3356DG-00A is an evaluation board for the MP3356, a fast, highly efficient and precision high voltage photo-flash charger for xenon flash applications.

The peak current is 1.5A to ensure fast charging time.  0.5Ω internal power switch minimizes the conduction loss. 50V maximum SW operating voltage lowers transformer turns ratio and switching loss associated with the primary leakage inductance.

The board offers charge-ready indicator, flash mode.

US$ 75.00 + tax