MP3318

正在供货

3-Channel, 38VOUT, Linear/Exponential Dimming Step-Up WLED Driver with I2C



咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP3318 is a WLED step-up converter with three current sinks and a 2.7 - 5.5V power supply input. The MP3318 uses peak-current mode to regulate the LED current set by the internal register.

The MP3318 integrates a 250mΩ, 42V MOSFET. The maximum LED voltage is up to 38V. The MP3318 is able to drive 10 LEDs in series for LCD panel applications larger than 5”.

The MP3318 supports both linear and exponential analog dimming with 11-bit, ultra-high resolution to accurately regulate the dimming current. Its auto-switching frequency function can optimize the efficiency performance. Full protection features include LED open and short protection, cycle-by-cycle current-limit protection, and thermal shutdown.

The I2C interface can set the internal register to program the MP3318 for flexible applications, such as dimming mode, LED current ramp, and protection threshold.

The MP3318 is available in a tiny WLCSP-12 (1.3mmx1.7mm) package.

产品特性

  • 2.7V - 5.5V Input Voltage
  • 42V, 250mΩ Internal MOSFET
  • 3-Channel Current Sink, Each Channel Enable/Disable Respectively
  • LED Current Up to 25mA in Backlighting Mode
  • Linear or Exponential Analog Dimming
  • LED Current Up to 50mA in Flash Mode
  • 11-Bit Dimming Resolution
  • Excellent LED Current Accuracy
  • Excellent LED String Current Matching 
  • 500kHz/1MHz Switching Frequency with Optional -12% Shift
  • Auto-Switching Frequency (250kHz, 500kHz, 1MHz) 
  • High-Speed I2C Interface (1.2MHz)
  • Internal Soft Start to Reduce Inrush Current
  • Current-Limit Protection (0.75A, 1A, 1.25A, 1.5A)
  • LED Open Protection (17V, 23V, 30V, 38V)
  • LED Short Protection (2V, 3V, 5V)
  • Available in a WLCSP-12 (1.3mmx1.7mm) Package

技术参数

  • Isw Limit (A)1.5
  • Ishutdown (µA)1
  • Vin (min) (V)2.7
  • Vin (max) (V)5.5
  • Channels3
  • fsw (min) (kHz)500
  • Ichannel (max) (A)0.025
  • LEDx ABS Voltage (V)40
  • fsw (max) (kHz)1000
  • Vout (max) (V)38
  • GradeCatalog
  • Rds(on) (mΩ)250
  • PackageWLCSP-12 (1.3x1.7)
  • Power MOSFETIntegrated
  • TopologyBoost
  • Dimming (Output)A-Dim
  • Typical LCD Screen SizesSmall (<10")
  • Other FeaturesAuto Switching Frequency, I2C controlled, LED Short/Open, Linear/Exponential Dimming