MP3312

新产品
MP3312 - 2.7-5.5Vin, 38Vout Dual Channel Boost WLED Driver, P2P with TPS61163


了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MP3312 is a dual-channel step-up WLED driver with integrated 40V MOSFET, and supports 2.7V to 5.5V power supply input. It uses peak current mode to regulate the LED current which is set by external resistor. The MP3312 employs 1.2MHz fixed switching frequency. It features supporting both PWM input analog dimming and digital analog dimming to accurately regulate the dimming current. The MP3312 integrates current source to balance LED current, which leads good ILED matching and accuracy performance. In addition, the MP3312 has LED open and short protection, cycle by cycle current limit protection, and thermal shutdown protection. It is available in tiny WLCSP1.3x1.3-9 package.

产品特性

  • 2.7V~5.5V Input Voltage
  • 1.2MHz Switching Frequency
  • Dual Channels Support up to 30mA/String
  • 1% Current Matching Between LED Channels
  • +/-2% Current Accuracy
  • 38V OVP Protection
  • PWM Input Analog Dimming Mode
  • 5kHz to100kHz PWM Input Analog Dimming
  • 100:1 Dimming Ratio
  • 1-Wire Interface for Digital Dimming
  • 9-bit Dimming Resolution
  • Internal Soft Start to Reduce Inrush Current
  • Available in WLCSP1.3x1.3-9 Package

技术参数

  • Isw Limit (A)1.8
  • Ishutdown (µA)1
  • Vin (min) (V)2.5
  • Vin (max) (V)5.5
  • Channels2
  • fsw (min) (kHz)1200
  • Ichannel (max) (A)0.03
  • LEDx ABS Voltage (V)40
  • fsw (max) (kHz)1200
  • Vout (max) (V)38
  • Vfb (V)0.24
  • GradeCatalog
  • Rds(on) (mΩ)200
  • PackageWLCSP-9 (1.35x1.35)
  • Power MOSFETIntegrated
  • TopologyBoost
  • Dimming (Output)A-Dim
  • Iq (mA)1
  • Typical LCD Screen SizesSmall (<10")
  • Other Features1-Wire

Dual-Channel White LED Driver Evaluation Board

The MP3312 is a dual-channel step-up WLED driver with integrated 40V MOSFET, and supports 2.7V to 5.5V power supply input. It uses peak current mode to regulate the LED current which is set by external resistor.

The MP3312 employs 1.2MHz fixed switching frequency. It features supporting both PWM input analog dimming and digital analog dimming to accurately regulate the dimming current.

The MP3312 integrates current source to balance LED current, which leads good ILED matching and accuracy performance.

In addition, the MP3312 has LED open and short protection, cycle by cycle current limit protection, and thermal shutdown protection. It is available in tiny WLCSP1.3X 1.3-9 package.

US$ 75.00 + tax


参考资料