MP3310N

正在供货

4.5V-25Vin, 50Vout, 1.3A Boost WLED driver with OVP Hiccup Protection



咨询工程师或询价

产品描述

The MP3310N is a monolithic step-up converter designed for driving arrays of WLEDs from a wide input supply range. The MP3310N uses current mode, fixed frequency architecture to regulate the LED current to user programmed value set by an external current setting resistor. The switching frequency is also programmable with an external resistor.
The MP3310N features true PWM dimming, which allows the flexible control of the backlighting luminance under wide range of the ambient brightness.
The MP3310N is turned off if an over-voltage condition is present due to an open circuit condition. Use one external resistor voltage divider to program OVP threshold. The MP3310N also includes under-voltage lockout, current limiting and thermal overload protection preventing damage in the event of an output overload.
The MP3310N is available in small 10-pin QFN 3x3mm package.

产品特性

  • Internal 0.3Ω Power MOSFET
  • Wide 4.5V to 25V Operating Input Range
  • Drives up to 12 Series White LEDs
  • Up to 93% Efficiency
  • True PWM Dimming
  • Adjustable Switching Frequency
  • Adjustable Open Load Protection Voltage
  • Internal 1.3A Current Limit
  • UVLO, Thermal Shutdown
  • Available in 3mm x 3mm QFN10 Package

技术参数

  • Isw Limit (A)1.3
  • Ishutdown (µA)1
  • 最小输入电压4.5
  • Vin (max) (V)25
  • Channels1
  • fsw (min) (kHz)300
  • fsw (max) (kHz)1200
  • Vout (max) (V)50
  • Vfb (V)0.5
  • GradeCatalog
  • Rds(on) (mΩ)300
  • PackageQFN-10 (3x3)
  • Power MOSFETIntegrated
  • TopologyBoost
  • Dimming (Output)P-Dim
  • Iq (mA)1
  • Typical LCD Screen SizesSmall (<10"), Medium (10"-29")