MP3309

正在供货

2.7V-5.5Vin, 1.5A, Synchronous Boost WLED Driver for Tablet and Smart Phone



了解更多我们的评估板套件
咨询工程师或询价

产品描述

The MP3309 is a WLED step-up converter for 2.7V-to-5.5V input that uses peak-current mode to regulate the LED current sensed through an external, low-side resistor. The 200mV feedback voltage and synchronous rectification reduces power loss and reduces PCB space requirements. For non-synchronous mode, setting an internal register can disable the rectifier MOSFET to save driver losses.
The MP3309 features a programmable switching frequency to optimize efficiency. It supports both analog and PWM dimming.
In addition, the MP3309 has LED open protection, cycle-by-cycle current limit protection, Under voltage protection and thermal shutdown protection -. The I2C interface can set the protection indication bits and over-voltage protection point.

产品特性

  • 2.7V-to-5.5V Input Voltage
  • Analog and PWM Dimming
  • Selectable Synchronous or Non-synchronous Mode
  • 400kHz I2C-Compatible Interface
  • Digitally-Set LED Current
  • Programmable Switching Frequency
  • Programmable Over VoltageProtection Point
  • Low 200mV Feedback Voltage with ±1%
  • Software- or Hardware-Enable Function
  • Internal Soft Start
  • UVLO, Thermal Shutdown, OCP
  • Available in a 1.4mm ×1.8mm QFN-10 package
  • MP3309—Default Analog Dimming (PWMH) by external PWM signal input
  • MP3309C—Default I2C Interface

技术参数

  • Isw Limit (A)1.5
  • Ishutdown (µA)1
  • 最小输入电压2.7
  • Vin (max) (V)5.5
  • Channels1
  • fsw (min) (kHz)300
  • fsw (max) (kHz)1200
  • Vout (max) (V)35
  • Vfb (V)0.2
  • GradeCatalog
  • Rds(on) (mΩ)300
  • PackageQFN-10 (1.4x1.8)
  • Power MOSFETIntegrated
  • TopologyBoost
  • Dimming (Output)P-Dim, A-Dim
  • Iq (mA)0.42
  • Typical LCD Screen SizesSmall (<10")
  • Other FeaturesCABC, Sync Rectification

2.7V - 5.5V Input, 35V Output, Programmable Fsw, White LED Driver With 12C Interface Evaluation Board

The MP3309A is a WLED step-up converter for 2.7V-to-5.5V input that uses peak-current mode to regulate the LED current sensed through an external low-side resistor. The 200mV feedback voltage and synchronous rectification reduces power loss and reduces PCB space requirements. To connect an external Schottky accomplishes the non-synchronous mode for heavy load to improve the thermal performance.

The MP3309A features a programmable switching frequency to optimize efficiency. It supports both analog and PWM dimming.

In addition, the MP3309A has LED open protection, cycle-by-cycle current limit protection and thermal shutdown protection. The I2C interface can set the over-voltage protection threshold, analog dimming and read IC status. MP3309A is available in QFN10 3*3mm package.

US$ 75.00 + tax