MP3301

正在供货
2.5V-6Vin, 36Vout, 700mA Boost WLED Driver


咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP3301 is a step-up converter designed to drive WLEDS arrays from a single-cell, lithium-ion battery. The MP3301 uses a current-mode, fixed-frequency architecture to regulate the LED current, which is measured through an external current sense resistor. Its low 200mV feedback voltage reduces power loss and improves efficiency. The MP3301 turns off in the presence of an open-circuit over-voltage condition. The MP3301 includes under-voltage lockout, current limiting, and thermal-overload protection to prevent damage in the event of an output overload. The MP3301 is available in a small 5-pin TSOT23 package.

产品特性

  • Internal Power MOSFET
  • Drives up to 10 White LEDs in Series
  • Up to 89% Efficiency
  • PWM and Analog Dimming
  • 1.3MHz Fixed Switching Frequency
  • Low 200mV Feedback Voltage
  • Internal 700mA Current Limit
  • Open-Load Shutdown
  • UVLO, Thermal Shutdown
  • Available in TSOT23-5 Packages

技术参数

  • Isw Limit (A)1
  • Ishutdown (µA)4
  • Vin (min) (V)2.5
  • Vin (max) (V)6
  • Channels1
  • fsw (min) (kHz)1300
  • fsw (max) (kHz)1300
  • Vout (max) (V)36
  • Vfb (V)0.2
  • GradeCatalog
  • Rds(on) (mΩ)500
  • PackageTSOT23-5
  • Power MOSFETIntegrated
  • TopologyBoost
  • Dimming (Output)P-Dim, A-Dim
  • Iq (mA)0.69
  • Typical LCD Screen SizesSmall (<10")