MP3221

正在供货

6V, 2.7A, 1.2MHz, high-efficiency Step-up Converter with Input Disconnect



了解更多我们的评估板套件
咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP3221 is a 1.2MHz frequency, 6-pin TSOT23 current mode step up converter intended for small, low power applications. The device can step up three-cell alkaline, NiCd, and NiMH batteries, or a single-cell Li-on battery up to 6V. It is capable of delivering 1A output current at 5V with a supply voltage of 3V. The MP3221 provides the internal soft start and compensation to minimize the external component count and help producing a compact solution. It integrates a FAULT driver for external PMOS to disconnect the output from input when the part shuts down or in output short circuit condition. This disconnect feature allows the output to be completely discharged, thus allowing the part to draw less than 1µA off current in shutdown mode.   The MP3221 is available in a small 6­pin TSOT23 package.

产品特性

  • Integrated 88mΩ Power MOSFET
  • 270µA Quiescent Current
  • 2.5V to 6V Input Voltage
  • 3V to 6V Output Voltage
  • 1.2MHz Fixed Switching Frequency
  • Internal 2.7A Switch Current Limit
  • Integrated Input Disconnect Driver
  • Internal Soft Start and Compensation
  • True Output Disconnect from Input
  • Under Voltage Lockout
  • Short-Circuit Protection
  • Over-Temperature Protection
  • Available in a 6-Pin TSOT23-6 Package

技术参数

  • Vout (min) (V)3
  • Vin (min) (V)2.5
  • Vin (max) (V)6
  • Isw Limit (typ) (A)3.7
  • Iq (typ) (mA)0.27
  • Regulated Outputs1
  • Vout (max) (V)6
  • Vfb (V)0.796
  • GradeCatalog
  • PackageTSOT23-6
  • Special FeaturesInput Disconnect
  • SS内部
  • Down ModeNo
  • PGNo
  • Input/Output DisconnectYes
  • Enable All Buying Option Link
  • Disable Add To Cart Button
  • Enable Evaluation Kit Button
  • Disable In Stock Block

2.7A, 1.2MHz, Step up Converter With Input Disconnection EV Board

The MP3221 is a 1.2MHz frequency, 6-pin TSOT23 current mode step up converter intended for small, low power applications. The device can step up three-cell alkaline, NiCd, and NiMH batteries, or a single-cell Li-on battery up to 6V. It is capable of delivering 1A output current at 5V with a supply voltage of 3V.

The MP3221 provides the internal soft start and compensation to minimize the external component count and help producing a compact solution. It integrates a FAULT driver for external PMOS to disconnect the output from input when the part shuts down or in output short circuit condition. This disconnect feature allows the output to be completely discharged, thus allowing the part to draw less than 1µA off current in shutdown mode.

The MP3221 is available in a small 6­pin TSOT-23 package.

US$ 25.00 + tax