MP3216

正在供货
36V, 1.3MHz, 0.75A Step-up Converter With Output Disconnect


了解更多我们的评估板套件
咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP3216 is a monolithic step up converter integrating a 0.75A, 0.6O internal switch. The MP3216 uses current mode, fixed frequency architecture to regulate the output voltage, providing fast transient response and cycle by cycle current limit. The MP3216 includes under-voltage lockout, over voltage protection and thermal overload protection preventing damage in the event of an output overload. In addition, the MP3216 can disconnect all loads from input DC power supply. The output short circuit protection prevents the Schottky diode and IC from damage. The MP3216 is available in small 6-pin TSOT23 package.

产品特性

  • Internal 0.6O Power MOSFET
  • Up to 36V Output Voltage
  • 1.3MHz Fixed Switching Frequency
  • 42V Over Voltage Shutdown
  • Cycle-by-Cycle Over Current Protection
  • UVLO, Thermal Shutdown
  • Output Disconnection
  • Output Short Protection
  • Available in a TSOT23-6 Package

技术参数

  • Vin (min) (V)2.5
  • Vin (max) (V)6
  • Isw Limit (typ) (A)0.75
  • Iq (typ) (mA)0.55
  • Regulated Outputs1
  • Vout (max) (V)36
  • Vfb (V)1.24
  • GradeCatalog
  • PackageTSOT23-6
  • Special FeaturesEnable, Output Disconnect, Thermal Shutdown
  • Down ModeNo
  • PGNo
  • Input/Output DisconnectYes
  • Enable All Buying Option Link
  • Disable Add To Cart Button
  • Enable Evaluation Kit Button
  • Disable In Stock Block

评估板套件

了解这款套件

套件详情

The EV3216DJ-00A is the evaluation board for the MP3216. The MP3216 is a current mode step up converter intended for small, low power applications. The MP3216 switches at 1.3MHz and allows the use of tiny, low cost capacitors and inductors to achieve a compact solution.

The MP3216 includes under-voltage lockout, over voltage protection and thermal overload protection preventing damage in the event of an output overload. In addition, MP3216 can disconnect all loads from input DC power supply. The output short circuit protection prevents the Schottky diode and IC from damage. The MP3216 is available in small 6-pin TSOT23 package.

US$ 25.00 + tax


参考资料