MP3205

正在供货

2.5V-6Vin, 21 Vout Boost WLED Driver



咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP3205 is a step-up converter designed for driving up to 5 series white LEDs from a single cell Lithium Ion battery. The MP3205 uses current mode, fixed frequency architecture to regulate the LED current, which is measured through an external current sense resistor. Its low 104mV feedback voltage reduces power loss and improves efficiency. The MP3205 includes under-voltage lockout, current limiting and thermal overload protection preventing damage in the event of an output overload. The MP3205 is available in a small 5­pin TSOT23 package.

产品特性

  • On Board Power MOSFET
  • Drives up to 5 Series White LEDs
  • Up to 87% Efficiency
  • Over 1MHz Fixed Switching Frequency
  • Low 104mV Feedback Voltage
  • Soft-Start/PWM Dimming
  • UVLO, Thermal Shutdown
  • Internal Current Limit
  • Available in a TSOT23-5 Package

技术参数

  • Isw Limit (A)0.35
  • Ishutdown (µA)0.1
  • Vin (min) (V)2.5
  • Vin (max) (V)6
  • Channels1
  • fsw (min) (kHz)1300
  • fsw (max) (kHz)1300
  • Vout (max) (V)21
  • Vfb (V)0.104
  • GradeCatalog
  • Rds(on) (mΩ)500
  • PackageTSOT23-5
  • Power MOSFETIntegrated
  • TopologyBoost
  • Dimming (Output)P-Dim
  • Iq (mA)0.69
  • Typical LCD Screen SizesSmall (<10")