MP28313

NRFND

2A, 16V, 340KHz Synchronous Rectified Step-Down Converter



Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP28313 is a monolithic synchronous buck regulator. The device integrates 130mΩ MOSFETS that provide 2A continuous load current over a wide operating input voltage of 5V to 16V. Current mode control provides fast transient response and cycle-by-cycle current limit. An adjustable soft-start prevents inrush current at turn-on. Shutdown mode drops the supply current to 1μA. This device, available in an 8-pin SOIC package, provides a very compact system solution with minimal reliance on external components.

Programmable

Product Features

  • 2A Output Current
  • Wide 5V to 16V Operating Input Range
  • Integrated 130mΩ Power MOSFET Switches
  • Output Adjustable from 0.923V to 13V
  • Up to 93% Efficiency
  • Programmable Soft-Start
  • Stable with Low ESR Ceramic Output Capacitors
  • Fixed 340kHz Frequency
  • Cycle-by-Cycle Over Current Protection
  • Input Under Voltage Lockout

Parametrics

  • fsw (max) (kHz)340
  • Vin (min) (V)5
  • Vin (max) (V)16
  • Iout (max) (A)2
  • Isw Limit (typ) (A)3.4
  • Max Duty Cycle (%)0.9
  • Vfb (typ) (V)0.923
  • Iq (typ) (mA)1.3
  • Regulated Outputs1
  • Vout (max) (V)13
  • Vout (min) (V)0.923
  • GradeCatalog
  • 封装SOIC-8
  • Common FeaturesExternal Soft Start, Synchronous Rectification

Reference Materials