MP2736

正在供货
Low-Voltage 0.45O Dual SPDT Analog Switches


咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP2735/MP2736 are low voltage, low on-resistance, dual single-pole, double-throw (SPDT) monolithic CMOS analog switches designed for high performance switching of analog signals. Combining low-power, high speed, low on-resistance, and small package size, the MP2735/MP2736 are ideal for portable and battery power applications.?The MP2735/MP2736 have an operation range from 1.65V to 5.5V single supply. The MP2735 has two separate control pins and two separate SPDT switches. The MP2736 includes an? pin. All switches are at high impedance mode when the? is high.?The MP2735/MP2736 are guaranteed 1.65V logic compatible for V+<3.3V, allowing the easy interface with low voltage DSP or MCU control logic and ideal for one cell Li-ion battery direct power.?The switch conducts signals within power rails equally well in both directions when on, and blocks up to the power supply level when off. Break-before-make is guaranteed.?The MP2735/MP2736 are offered in a QFN10 package.

产品特性

  • Low Voltage Operation (1.65V to 5.5V)
  • Low On-Resistance - RON: 0.45O at 2.7V
  • Fast Switching: TON = 29ns at 2.7V
  • TOFF = 23ns at 2.7V
  • Latch-Up Current >300mA (JESD78)
  • 1.4mm x 1.8mm QFN10 Package
  • ESD Human-Body Model ?000V

技术参数

  • GradeCatalog
  • PackageQFN-10 (1.4x1.8)
  • Isupply (max) (µA)1
  • Rds(on) (Ω)0.45
  • ton (ns)29
  • toff (ns)23
  • Rds(on) Flatness (Ω)0.15
  • Bandwidth (MHz)50
  • Crosstalk (dB)-70
  • Off Isolation (dB)-70
  • Iout (max) (A)0.25
  • Vin (max) (V)5.5
  • Vin (min) (V)1.65