MP2681B

正在供货

CC/CV Controller with Full Protection and Indication One Chip Solution for Power Tools Applications



咨询工程师或询价

产品描述

The MP2681B is a highly integrated Li-ion or Li-polymer switch-mode battery-charge controller with full protection and status indication. This part integrates a precision voltage reference and charge status indications suitable for AC adapter input and cradle charger applications. The MP2681B detects automatically the battery cell through a battery ID resistor and regulates the battery voltage according to the corresponding cell configurations: 3S, 4S, and 5S. Then, the AC adapter output is regulated automatically according to the chosen battery configuration. Additionally, if the battery pack does not have an ID resistor, the charge termination voltage can be configured by setting a dedicated voltage to the ID pin, according to the pre-set VID values representing the battery configuration. The MP2681B charges the battery in three phases: pre-charge, constant current and constant voltage. Charge is terminated when the current reaches a minimum set level. An internal charge timer provides safety back-up. The MP2681B provides a fixed pre-charge mode for deeply-discharged batteries and safety features that include battery temperature monitoring, NTC control, charge time-out, and fault control. MP2681B is available in a 16-pin SOIC package.

产品特性

  • Constant Voltage and Constant-Current Control
  • Pre-Charge Mode for Deeply-Discharged Batteries
  • Automatic Battery-Cell Detection
  • Two 1MHz Bandwidth Operational Amplifiers Output Connected with OR Logic
  • Wide Input-Voltage Range: 5.0V to 30V
  • Auto-Recharge
  • Charge On/Off Control
  • Programmable Internal Timer
  • Battery Temperature Monitoring
  • Charge-Status Indication
  • Power-Line Fault Detection
  • Over-Temperature Protection
  • 16-pin SOIC Package

技术参数

  • Charge Status Yes
  • Trickle ChargeYes
  • Operating Vin (min) (V)4.9
  • Operating Vin (max) (V)30
  • Number of Series Cells3-5
  • Charge typeCC/CV Controller
  • GradeCatalog
  • PackageSOIC-16
  • Vbatt (max) (V)4.158
  • Vbatt (min) (V)4.158
  • Icharge (max) (A)5
  • Vin (max) (V)30
  • Absolute Vin (max) (V)36
  • 最小输入电压5