MP2671

正在供货
Li-Ion Battery Charger with Protection Circuit


咨询工程师或询价

产品描述

The MP2671 is a high performance single cell Li-Ion/Li-Polymer battery charger protection circuit. By integrating high voltage input protection into the charger IC, the MP2671 can tolerate an input surge up to +30V. The device features input over voltage protection (OVP), battery over voltage protection (BOVP) and over charge current protection (OCP). The device also provides fault indications to the system when any of the protection events happens. For guaranteed safe operation, the MP2671 monitors its own internal temperature and turns off the MOSFET bridging VIN and OUT when the die temperature exceeds 140oC. The MP2671 is available in 12-pin 3mm x 4mm QFN packages.

产品特性

  • Input Surge up to 30V
  • Input Over voltage protection in 1us
  • Proprietary Battery Over-Voltage Protection
  • Programmable Charge Current Protection Limit Value
  • Temperature Monitoring and Protection
  • Fault Indication
  • Enable Input
  • 3x4mm QFN package

技术参数

  • EN ControlYes
  • Charging MOSFET IntegratedNo
  • Fault IndicationYes
  • Number of Series Cells1
  • GradeCatalog
  • PackageQFN-12 (3x4)
  • Vbatt_ovp (V)4.34
  • Iin (max) (A)1.5
  • Operating Vin (min) (V)2.7
  • Absolute Vin (max) (V)30
  • Operating Vin (max) (V)5.65
  • Iin_lmt (A)1.5